- for medium load requirements
- PVC outer jacket
- Overall Shield
- Oil-resistant
- flame-retardant
Classification of the Chainflex® cable:
Class 4.1.2
Requirements:
4: Cable with special structure for continuous movement in Energy
Chains® for medium mechanical load requirements and radii from 7.5
x d with speed up to 9.84 ft/s (3 m/s)
Travel distance:
1: Unsupported Energy Chain®
Resistance to oil:
2: Oil-resistant (according to DIN EN 60811-2-1, DIN EN 50363-4-1)
| |
 |
Permissible temperature moving | +23°F to +158°F (-5°C to +70°C)
minimum bending radius: 10 x outer cable diameter |
 |
Permissible temperature fixed | -4°F to +158°F (-20°C to +70°C)
minimum bending radius: 5 x outer cable diameter |
 | v max. unsupported/gliding |
32.81 ft/s (10 m/s), 16.41 ft/s (5 m/s) |
 | a max. |
164 ft/s² (50 m/s²) |
 | Length of travel | Unsupported travel, Class 1 |
 |
UV-resistance | Medium |
 |
Voltage |
1000 V |
 | Test voltage | 4000 V |
 |
Oil-resistance | Medium |
 | Flame-resistance |
FT1 |
 | Silicon-free |
Silicon-free in compliance with PV 3.10.7 |
 |
Power conductor | Finely stranded bare copper wires according to EN 60228 |
 |
Conductor insulation | Mechanically high quality PE blend |
 |
Conductor twisting | Power conductors with signal pairs twisted with short pitch around high tensile center core |
 |
Power conductor color/numbering | Black with white numbers, one conductor green-yellow.
1. U / L1 / C / L+
2. V / L2
3. W / L3 / D / L-
4. green / yellow
Conductor identification 1 signal pair: black with white numerals
1. #4
2. #5
Conductor identification 2 signal pairs: black with white numerals
1. #5
2. #6
3. #7
4. #8 |
 |
Signal pair shield | Tinned copper braid, 80% optical coverage, over aluminum/polyester film. |
 | Intermediate jacket | Film banding over the external layer |
 |
Outer shielding | Tinned copper braid, 80% optical coverage |
 | Outer jacket | PVC-based, low-adhesion blend, adapted to the requirements of the Energy Chain®. |
 | UL | RU AWM style 2570 80°C 1000V |
 | CEI |
CEI 20-20 |
 | CE |
Following 2006/95/EC |
 | RoHS | 2002/95/EC; Please reference the Design Section for more information. |
 | Cleanroom |
According to ISO class 2. Tested by IPA according to standard 14644-1. Test cable CF5-10-07 |