Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Proven durability & stability for large cable carriers

The E4-1 system combines all the benefits of its three predecessors in the E4 range. E4-1 cable carriers offer greater stability with the same or smaller dimensions while almost all the accessories and mounting brackets are the same. With igus® E4-1 cable carriers, the service life of your application can be increased and costs significantly reduced.  If you'd like to request a free sample sleeve, simply fill out the form here.

Benefits:
  • Smooth, cable friendly interior surfaces
  • Low noise operation thanks to integrated "brake" on the radial stop dogs
  • Sound dampers available as an additional noise-reducing feature
  • Suitable for a wide range of applications
  • Numerous interior separation options available
  • Widths up to 2000 mm through extension links
  • Can open on both sides
  • Max. travel distance: Over 656 ft
Industries:
Port and Terminal Cranes, Indoor/EOT Cranes, Composting systems, Sewage treatment plants, Machine tools, General mechanical engineering, Materials-handling Technology, Construction machinery, Wood working & Robotics
 
Download the E4-1 Selection Guide

E4-1 Features

E4-1

Shop E4-1 e-chains

E4: Crossbars every link, openable from both sides (robust)

e4-1 crossbars every link Series E4-21, E4-28, E4-32, E4-42, E4-56, E4-80, E4-112, E4-162, 800, 840, E4-350
Shop E4: Crossbars every link

H4: Crossbars every 2nd link, openable from both sides (standard)

E200 placeholder Series H4-32, H4-42, H4-56, H4-80
 
Shop H4: Crossbars every 2nd link

R4: e-tube, hinge-opened lids on both sides, protection against dirt & chips

E2000 half e-tube Series R4-28, R4-32, R4-42, R4-56, R4-80, R1608, R4-112
Shop R4: e-tubes

Tools & Configurators

e-chain expert configurator

e-chain® expert configurator

Simply enter your application's parameters into the e-chain® expert and it will propose a suitable solution.

Use the e-chain® expert configurator
e-chain CAD library

e-chain® CAD Library

No registration needed and completely free of charge.  Easily download CAD models of e-chains in various file formats.

Use the e-chain® CAD Library

Certifications & Approvals

E4-IPA

IPA classification

Report IG 1303-640, tested E4.32.10.063.0

quieter

Quieter

41dB(A) determined in the igus® laboratory, v = 1.8m/s unsupported

ESD

ESD classification

Electrically conductive ESD versions upon request

E4 long travel

E4-1 system

Tried and tested for long travels

E4-HT

e-tube

With HT material for 850°C (1562°F) hot swarf as special design

E4-1 sleeve sample

E4-1 sleeve sample

Request a free sample by filling out the form!

Application Assistance

For further questions or product information, please contact:

Photo
Dan Thompson

Senior Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302