Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
e2/000 e-chain

Two-piece e-chain® designed for versatility

The standard plastic cable carrier for medium loads and applications

The Series E2/000 is the fourth generation igus® e-chain® cable carrier in this size. All our experience went into this series: easy and versatile installation combined with ruggedness - high stability combined with low-noise operation, long service life for cables and manifold mounting options. The version is standardized for all E2/000 models. Mechanical engineers all over the world rely upon this range.
Benefits:
  • Quickly opened from the right or left with a screwdriver or by hand - opening mechanism accessible from above
  • Lightning fast installation using thumb - safe seat without additional closing mechanism
  • The separators and interior separation sit safely, even when open
  • Excellent mechanical stability; design and material provide long service life
Typical industries & applications:
  • General mechanical engineering
  • Material handling technology
  • Construction machinery and vehicles
  • Machine tools
  • Glass, plastic and wood machines
  • Semiconductors
  • Theater and entertaining industry


Snap-open along outer radius

E2/000 outer radius

Series 1500, 2500, 2700, 3500, 255

  • ESD/ATEX - Optional
  • Cleanroom - Especially suitable, Standard
  • UL-V0 - Optional
  • Low noise - Standard
Shop E2/000 outer radius

Snap open along the inner radius

E2/000: e-chain

Series 1400, 2400, 2600, 3400

  • ESD/ATEX - Optional, Especially suitable
  • Cleanroom - Especially suitable, Standard
  • UL-V0 - Optional
  • Low noise - Especially suitable, Standard
Shop E2/000 inner radius

Half e-tubes, Snap-open along inner radius

E2/000: Half e-tubes

Series 1450, 2450, 2650, 3450

  • ESD/ATEX - Optional, Standard
  • Cleanroom - Especially suitable, Standard
  • UL-V0 - Optional
  • Low noise - Especially suitable, Standard
Shop E2/000 half e-tubes

E-tubes, Snap-open along inner radius

E2/000: Full e-tubes

Series 1480, 2480, 2680, 3480

  • ESD/ATEX - Optional
  • Cleanroom - Especially suitable, Standard
  • UL-V0 - Optional
  • Low noise - Suitable to only a limited extent
Shop E2/000 full e-tubes

Tools & Configurators

e-chain expert configurator

e-chain® expert configurator

Simply enter your application's parameters into the e-chain® expert and it will propose a suitable solution.
Use the e-chain® expert configurator
E2000 CAD Library

e-chain® CAD Library

No registration needed and completely free of charge.  Easily download CAD models of e-chains in various file formats.
Use the e-chain® CAD Library

Certifications & Approvals (for select E2/000 e-chains)

e-chain IPA

IPA classification

Report IG 1303-640-1, tested 1500.050.038.0 at
v = 0.5 / 1.0 / 2.0
ISO Class2, according to DIN EN ISO 14644-1
ESD

ESD classification:

Electrically conductive ESD versions on request
cleanroom

IPA classification:

ISO purity class 3 (DIN 14644-1), at v = 2m / s, with the standard material igumid G series 2500.05.055.0
UL94

UL94 V0

Classifications upon request
e-chain leise

46 dB (A) determined

In the igus laboratory,
v = 1.0 m / s unsupported,

B. Series 2600.05.075.0
IF design award

iF design award

For E2 / 000 series EF2.21


Application Assistance

For further questions or product information, please contact:

Photo
Dan Thompson

Senior Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302