E-Z Chain®: product overview

Cable Carriers with easy cable access


Cost-effective E-Z Chain® cable carriers offer easy access to cables and hoses via a split crossbar along the outer radius.

Cables and hoses can be installed or removed quickly - without the need for any tools. The split crossbars are flexible, but retain their shape and strength to provide secure protection as well as easy accessibility.

E-Z Chain cable carrier

The split opening can combined on either the inner or outer radius, as above.

 
easy insert cable carrier

Simply press cable into cable carrier - and it's ready to go!

 
Small bend radius cables

Chainflex® CF98 and CF99 both have an extremely small bend radius of just 4 x their diameter.

 
Features & benefits:

Easy to fill from the outer radius (E) or inner radius (Z version)

Faster access to cables without opening or closing individual lids

Can be put together or taken apart at any point

Low-cost, one-piece chain

Dirt-repellent, contoured exterior

Mounting brackets available with integrated strain relief available

Limited torsional tolerance

Most types available with interior separation

Flammability rating UL94-V2

Suitable for cleanroom applications

Typical applications:

Machinery, in general

Cleanrooms

Electronic equipment

Office cable management

Vending machines

Packaging machines

easy chain classifications  

Certificate IPA: standard material ISO Class 2 according to ISO 14644-1, v = 3.28 ft/s


Flammability class: VDE 0304 IIC UL94-HB



Rotary and torsional movements possible

ESD Classification 1 for Series E14-3-038. Special electrically conductive ESD/ATEX versions available on request.

E-Chain® Product Selector

Quickly find the best E-Chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.

Installation instructions

How to install and fill E-Z Chain®.

Application examples

Different application examples using E-Z Chain® from various industries all around the world.

Snap-open on the outer radius
cable carrier echain  

Series E03

Inner height hi: 0.2 (5 mm)
Inner widths Bi: 0.2 - 0.39 (5 - 10 mm)
bending radii R: 0.39 - 1.1 (10 - 28 mm)
Pitch: 0.39 (10 mm)

cable carriers echain  

Series E04

Inner height hi: 0.28 (7 mm)
Inner width Bi: 0.28 (7 mm)
Bending radii R: 0.59 - 1.89 (15 - 48 mm)
Pitch: 0.66 (16.7 mm)

easy chain cable carrier  

Series E045

Inner height hi: 0.37 (9.4 mm)
Inner width Bi: 0.63 (16 mm)
Bending radii R: 0.71 - 1.5 (18 - 38 mm)
Pitch: 0.51 (13 mm)

easy chain cable carriers  

Series E06

Inner height hi: 0.42 (10.7 mm)
Inner widths Bi: 0.39 - 0.63 (10 - 16 mm)
bending radii R: 0.71 - 1.5 (18 - 38 mm)
Pitch: 0.79 (20 mm)

cable carrier easy chain  

Series E08

Inner height hi: 0.57 (14.6 mm)
Inner widths Bi: 0.39 - 1.97 (10 - 50 mm)
bending radii R: 1.1 - 1.89 (28 - 48 mm)
Pitch: 0.79 (20 mm)

cable carriers easy chain  

Series E14

Inner height hi: 0.75 (19 mm)
Inner widths Bi: 0.59 - 1.97 (15 - 50 mm)
bending radii R: 1.1 - 4.92 (28 - 125 mm)
Pitch: 1.2 (30.5 mm)

cable carrier e z chain  

Series E200

Inner height hi: 0.96 (24.3 mm)
Inner width Bi: 2.24 (57 mm)
Bending radii R: 2.17 - 7.87 (55 - 200 mm)
Pitch: 1.81 (46 mm)

cable carriers e z chain  

Series E200-2

Inner height hi: 0.96 (24.3 mm)
Inner widths Bi: 39.71 (87.74 mm)
Bending radii R: 2.17 - 7.87 (55 - 200 mm)
Pitch: 1.81 (46 mm)

cable carriers e z chains  

Series E16

Inner height hi: 1.26 (32 mm)
Inner widths Bi: 0.91 - 3.94 (23 - 100 mm)
bending radii R: 2.36 - 4.92 (60 - 125 mm)
Pitch: 1.2 (30.5 mm)

cable carrier series E26  

Series E26

Inner height hi: 1.44 (36.5 mm)
Inner width Bi: 2.95 (75 mm)
Bending radii R: 2.48 - 9.84 (63 - 250 mm)
Pitch: 2.2 (56 mm)

cable carriers series E26  

Series E26-2

Inner height hi: 1.46 (37.1 mm)
Inner width Bi: 49.89 (96 mm)
Bending radii R: 2.48 - 9.84 (63 - 250 mm)
Pitch: 2.2 (56 mm)

cable carriers series E26-3  

Series E26-3

Inner height hi: 1.46 (37.1 mm)
Inner width Bi: 96.85 (142 mm)
Bending radii R: 2.48 - 9.84 (63 - 250 mm)
Pitch: 2.2 (56 mm)

cable carriers series E300  

Series E300

Inner height hi: 1.91 (48.5 mm)
Inner width Bi: 2.95 (75 mm)
Bending radii R: 2.95 - 11.81 (75 - 300 mm)
Pitch: 2.64 (67 mm)

cable carrier series E300-2  

Series E300-2

Inner height hi: 1.91 (48.5 mm)
Inner width Bi: 49.89 (96 mm)
Bending radii R: 2.95 - 11.81 (75 - 300 mm)
Pitch: 2.64 (67 mm)

cable carriers series E300-3  

Series E300-3

Inner height hi: 1.91 (48.5 mm)
Inner width Bi: 94.85 (140 mm)
Bending radii R: 2.95 - 11.81 (75 - 300 mm)
Pitch: 2.64 (67 mm)

Fillable from inside
cable carrier series Z045  

Series Z045

Inner height hi: 0.37 (9.4 mm)
Inner width Bi: 0.63 (16 mm)
Bending radii R: 0.71 - 1.5 (18 - 38 mm)
Pitch: 0.51 (13 mm)

cable carriers series Z06  

Series Z06

Inner height hi: 0.42 (10.7 mm)
Inner widths Bi: 0.39 - 0.63 (10 - 16 mm)
bending radii R: 0.71 - 1.5 (18 - 38 mm)
Pitch: 0.79 (20 mm)

cable carrier series Z08  

Series Z08

Inner height hi: 0.57 (14.6 mm)
Inner widths Bi: 0.39 - 1.97 (10 - 50 mm)
bending radii R: 1.1 - 1.89 (28 - 48 mm)
Pitch: 0.79 (20 mm)

cable carriers series z14  

Series Z14

Inner height hi: 0.75 (19 mm)
Inner widths Bi: 0.59 - 1.97 (15 - 50 mm)
bending radii R: 1.1 - 4.92 (28 - 125 mm)
Pitch: 1.2 (30.5 mm)

cable carrier series z200  

Series Z200

Inner height hi: 0.96 (24.3 mm)
Inner width Bi: 2.24 (57 mm)
Bending radii R: 2.17 - 7.87 (55 - 200 mm)
Pitch: 1.81 (46 mm)

cable carriers series z200-2  

Series Z200-2

Inner height hi: 0.96 (24.3 mm)
Inner widths Bi: 39.71 (87.74 mm)
Bending radii R: 2.17 - 7.87 (55 - 200 mm)
Pitch: 1.81 (46 mm)

cable carriers series z16  

Series Z16

Inner height hi: 1.26 (32 mm)
Inner widths Bi: 0.91 - 3.94 (23 - 100 mm)
bending radii R: 2.36 - 4.92 (60 - 125 mm)
Pitch: 1.2 (30.5 mm)

cable caarrier series z26  

Series Z26

Inner height hi: 1.44 (36.5 mm)
Inner width Bi: 2.95 (75 mm)
Bending radii R: 2.48 - 9.84 (63 - 250 mm)
Pitch: 2.2 (56 mm)

cable carrier series z26-2  

Series Z26-2

Inner height hi: 1.46 (37.1 mm)
Inner width Bi: 49.89 (96 mm)
Bending radii R: 2.48 - 9.84 (63 - 250 mm)
Pitch: 2.2 (56 mm)

cable carriers series z26-3  

Series Z26-3

Inner height hi: 1.46 (37.1 mm)
Inner width Bi: 96.85 (142 mm)
Bending radii R: 2.48 - 9.84 (63 - 250 mm)
Pitch: 2.2 (56 mm)

cable carrier series z300  

Series Z300

Inner height hi: 1.91 (48.5 mm)
Inner width Bi: 2.95 (75 mm)
Bending radii R: 2.95 - 11.81 (75 - 300 mm)
Pitch: 2.64 (67 mm)

cable carriers series z300-2  

Series Z300-2

Inner height hi: 1.91 (48.5 mm)
Inner width Bi: 49.89 (96 mm)
Bending radii R: 2.95 - 11.81 (75 - 300 mm)
Pitch: 2.64 (67 mm)

cable carrier series z300-3  

Series Z300-3

Inner height hi: 1.91 (48.5 mm)
Inner width Bi: 94.85 (140 mm)
Bending radii R: 2.95 - 11.81 (75 - 300 mm)
Pitch: 2.64 (67 mm)

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration