News and Line Extensions 2010

E-Chains®, Chainflex® and ReadyChain®

TwisterBand

Rotary movements up to 3000° TwisterBand: compact, modular, economical.

TwisterBand    

TwisterChain®

New generation of the igus® TwisterChain®: Rugged, quiet, for high loads

TwisterChain®    

C-Chain

C-Chain: The world's first continuously circulating Energy Chain®

C-Chain    

PickChain

PickChain: The intelligent conveyor chain for pick & place solutions.

PickChain    

Triflex® R

Triflex® R - more secure: Tough resistance for maximum protection

Triflex® R    

Triflex® RS

Complete kit Triflex® RS – Now for more then 100 robot types

Triflex® RS    

Triflex® R B+C-Version

4 times stronger, higher torsion forces, 50 % more with less effort

Triflex® R B+C-Version    

AUTO-GLIDE system

The AUTO-GLIDE system enables the avoidance of interfering guide troughs for use on long travels.

AUTO-GLIDE system    

New range of
separators for E2/000

New range of separators for E2/000, cables last longer

New range of  separators for E2/000    

New mounting tool

Open E2/000 E-Chains® in a flash with the new mounting tool

New mounting tool    

Guidelok Slimline

Guidelok Slimline: Cost-effective and safe vertical guiding of E-Chains®

Guidelok Slimline    

New chip tight RX tube

New sizes for opening, chip tight RX tube. TÜV tested

New chip tight RX tube    

Series E4/Light: Gap closed

The E4/light range is the first choice for applications that require lightweight E-Chains® with high stability.

Series E4/Light: Gap closed    

New width R4.80 tube

The range of the flip-open and chip-tight igus® E-Tube R4.80 was further expanded.

New width R4.80 tube    

CFB Plastic strain relief
connector system

Cables can be strain-relieved by
plastic fasteners in a confined space with PU components.

CFB Plastic strain relief  connector system    

E4.350 new version

Enormous size, low displacement forces, now available as part of series
Carries heavy loads efficiently and safely

E4.350 new version    

E-Rover: More safety on long travels

igus® E-Rover: E-ChainSystem® for power and data supply of rail-bound crane systems

E-Rover: More safety on long travels    

P4.32 with new guide through

The igus® P4 roller Energy Chains® are the best solution for the longest travel at high speeds.

P4.32 with new guide through    

Enormous life time & clean room suitable

The enormous life time of the E6-joints has now been verified by a survey report, conducted by the FH Köln, Institute for Electrical Power Engineering.

Enormous life time & clean room suitable    

Cabel friendly separators

Line extensions of cable friendly separators for E2 micro Series, E4/light and E6.

Cabel friendly separators    

Program extensions

Program extensions Zipper, E2/000 and EasyChain®

Program extensions    

E1 mounting bracket

The product range of the all round E2/000 Tubes has been further enlarged.

E1 mounting bracket    

igus® installed

igus® installed

igus® installed    

CF5 & CF6 PVC control cable

Chainflex® control cables CF5 und CF6 are now manufactured in a new cURus Style.

CF5 & CF6 PVC control cable    

PVC-GigE-cables

The PVC Chainflex® Bus range and the PUR Chainflex® Bus range is extended by a new cable.

PVC-GigE-cables    

CFROBOT4

The Chainflex® robot cable familiy is extended by a measuring system cable.

CFROBOT4    

CFROBOT7

The Chainflex® Robot7 motor cable family has been extended by servo cables with shielded brake pairs.

CFROBOT7    

CFROBOT5.500

The Chainflex® Robot family offers a new torsionable fiber glass cables for secure data transmission with 3D range.

CFROBOT5.500    

CFFLAT

The CFFLAT cables are high flexible cables with a special braided core construction and are designed specificially for use in Micro Flizz®.

CFFLAT    

CF270.UL.D

The CF270.UL.D family is extended by two types, which meet the demands for particularly low capacitance superstructures.

CF270.UL.D    

Drive systems in 24h or today

Harnessed power-, servo-, control-, encoder-, network-, resolver, motor-, sensor- and path measurement
cables.

Drive systems in 24h or today    

ready harnessed bus cables

90 new combinations of capacity/connector for network technology in 3 qualities

ready harnessed bus cables    

igus®-connectors

On this page you´ll find the SUB-D service packs extension of our connectors program

igus®-connectors    

New: create filling automatically
QuickChain Shelving Configuator

The new filling expert now creates the filling automatically.

New: create filling automatically  QuickChain Shelving Configuator    

New: Specification of E-Chains®
QuickChain Selection

Easy designing and specification of your E-Chains® Calculation and layout of Energy Chains® for the use in unsupported, gliding and hanging applications.

New: Specification of E-Chains® QuickChain Selection    

New: Service life calculation for E-Chains®
QuickLife

With just a few clicks you will receive a statement about the expected service life of the E-Chain®.

New: Service life calculation for E-Chains® QuickLife    

QuickCable - Product finder for Chainflex® cables

The selection using parameters gives you an overview of all suitable Chainflex® cables. Answer just two questions and get your result.

QuickCable - Product finder for Chainflex® cables    

New: QuickFluid
Hose configurator

Choose from 28 types of hydraulic and industrial hoses, tubes and hose cables as well as a total of 200 fittings and configure your individual hose cable in few minutes.

New: QuickFluid  Hose configurator    

Extended: QuickPin 2.0 connector-cable configurator

In only 3 minutes select from over 950 Chainflex® cables and 3000 connector components, configure cable online, order directly.

Extended: QuickPin 2.0 connector-cable configurator    

Polymer bearings - iglidur®, igubal®, DryLin® and xiros®

J350

The new material that combines many positive iglidur® attributes in one iglidur®.

J350    

C210

The new iglidur® material for chemical applications.

C210    

A350

iglidur® A350 – The new iglidur® material for the food industry.

A350    

Piston rings

iglidur® piston rings: huge selection, every custom-made piston ring available within max. 10 days

Piston rings    

MKM flange bushings

Install, flange, paint – the electrical conductivity allows the e-coating after mounting the bearing!

MKM flange bushings    

Bar stock in new dimensions

iglidur® J - Bar stock in new dimensions: Ø 10, 20, 80 and 100 mm

Bar stock in new dimensions    

PRT Slewing bearing

iglidur® PRT slewing ring bearings in new low-cost design.

PRT Slewing bearing    

PRT with tooth system

The standard for direct driving by toothed belt or rack and wheel.

PRT with tooth system    

PRT spacing rings

PRT spacing rings for slewing ring bearings in low-priced plastic version

PRT spacing rings    

Drive pins

iglidur® PRT drive pin for installation size PRT-01-30

Drive pins    

B180

xiros® plastic ball bearings in new, larger size

B180    

A500

xiros® polymer ball bearings made of xirodur® A500 now also for shaft diameter 20 mm.

A500    

B180 with cover plates

xiros® polymer ball bearings made of xirodur® B180 now with cover plate to prevent the penetration of dirt and other abrasive particles.

B180 with cover plates    

B180 Multi-axis plastic bearing

Is the multi-axis plastic bearing for realisation for linear and rotary movements

B180 Multi-axis plastic bearing    

Axial ball bearings

xiros® axial ball bearings made of plastics for absorbing thrust forces.

Axial ball bearings    

Slewingballbearing

The combination of stainless steel balls with polymer inner and outer rings results in maintenance-free dry operation with low coefficients of friction.

Slewingballbearing    

Polymer ball transfer unit

xiros® polymer ball transfer unit made of xirodur® B180 for the lubricant-free transport of sensitive product.

Polymer ball transfer unit    

Detectable spherical bearings

igubal® spherical bearings can be found quickly in case of misuse or crash of the system.

Detectable spherical bearings    

Double spherical bearings

igubal® variable double spherical bearings with metallic middle section…3designs and multi-options

Double spherical bearings    

Pillow block bearings

Pillow block bearings of the dimensional series E with split spherical ball and split housing.

Pillow block bearings    

Hybrid bearings

DryLin® W hybrid bearings in 2 new sizes ensure low driving forces - mainly required for manual adjustments - by a combination of gliding and rolling.

Hybrid bearings    

Anti-backlash nuts

Anti-backlash nuts Nuts with reduced bearing clearance.

Anti-backlash nuts    

SHT linear tables and SHTP plastic linear tables with quick release

SHT linear tables and SHTP plastic linear tables with quick release mechanism offer a combination of accurate positioning and quick manual adjustment.

SHT linear tables and SHTP plastic linear tables with quick release    

Quick release mechanism

Quick release mechanism: A combination of accurate positioning and quick manual adjustment with trapezoidal lead screw nut.

Quick release mechanism    

Leadscrewsstorage

Anodized aluminum bearing blocks of iglidur® L250. Design your own linear table.

Leadscrewsstorage    

Leadscrews

For quick adjustments as an alternative to pneumatic or toothed belt.

Leadscrews    

DryLin® W rails

DryLin® W guide rails made of aluminum with a significantly reduced dead weight through machined recesses.

DryLin® W rails    

Guide carriage NW-12-27-80

The long guide carriage with threaded bore with size 27 completes the DryLin® N range.

Guide carriage NW-12-27-80    

DryLin® SET EasyTube

DryLin® SET EasyTube, the new linear unit is suitable for light, manual adjustment tasks.

DryLin® SET EasyTube    

DryLin® T clamping element

DryLin® T clamping elements for fast positioning by hand or with pneumatics.

DryLin® T clamping element    

SLW-1080 Cross

The new cross slide size based on the SLW-1080 offers favorable positioning.

SLW-1080 Cross    

SLW cross slide made of stainless steel

DryLin® SHT product expansion: SLW cross slide made of stainless steel

SLW cross slide made of stainless steel    

SHT V-drive

DryLin® SHT angular drive - Product optimization

SHT V-drive    

MONO carriage

The low-weight alternative to the SLW-0630 leadscrew table and the ZLW-0630 toothed belt drive

MONO carriage    

ZLW-0630-OD toothed belt drive

New installation size of the maintenance- and lubricant-free toothed belt axis for quick reverse positioning.

ZLW-0630-OD toothed belt drive    

ZLW motor flange

Finally! Fix your NEMA motor to our ZLW toothed belt drive with a standard connection.

ZLW motor flange    

New: QuickSpecial - Customized bearings parts

Choose from 8 iglidur® materials. Get moulded parts in 1 to 10 days, depending on complexity of the part.

New: QuickSpecial - Customized bearings parts    

New: QuickLife - Service life calculation for xiros® Ball bearings

With just a few inputs you will receive a statement about the expected service life of the xiros® Ball bearing.

New: QuickLife - Service life calculation for xiros® Ball bearings    

robolink

Bionic-inspired robot joint made of tribo-polymeres 2nd generation

robolink    

News and line extensions archive

2009

2008

2007