Lead screw stepper motors

igus offers lead scew stepper motors in various sizes for precise linear movements. With the option of flexible spindle attachment, they can be optimally adapted to your application – whether for laboratory automation, format adjustments or industrial processes. The robust and maintenance-free motors impress with their reliability, efficiency and long service life. Additional components such as brakes, encoders and metric connectors expand the possible applications of these powerful motors. Available immediately from stock – order now in the igus online shop.

Nombre de produits : 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Conseil

Je me réjouis par avance de répondre à vos questions

Pierre Sahl
Pierre Sahl

igus-icon-phone+41 62 388 97 79

Livraisons et conseils techniques

Par téléphone
Du lundi au vendredi de 8h à 18h.
Permanence assurée par l'Allemagne le samedi  de 8h à 12h.
Online
Chat disponible
24h/24