The carbon profile rails is especially light and strong The carbon profile rail WSPC is 70% lighter than liner rails made of aluminium or stainless steel. Especially in aircraft construction or the automotive industry the drylin® W carbon rail with square profile is used. The solid plastic carriage WWPL-06-30-06 made of an iglidur® material was developed specifically for the carbon rail and has best coefficient of friction and wear. The X-ray transparency is another advantage of the carbon fibre. So the material is often used in medical or measurement technology.
Pas sûr.e que ce soit le bon choix ?
Conseil
Je me réjouis par avance de répondre à vos questions