Ejection belts
The conveyor belt conveys highly flammable sulphur and transports it to its destination in the harbour area.
Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.
igus® e-chains® are already in use today in tens of thousands of applications – They guide and protect cables and hoses on oil platforms, in steelworks and in other heavy machinery. They have a modular design and are therefore easy to install. They are media-friendly and suitable for large, heavy and stiff cables and hoses. Our e-chains® withstand hot chips with temperatures up to +850° C .
Many arguments speak for the use of energy chains of high-performance plastics for moving applications, particularly in the heavy-duty area.
Strong and flexible
Hot chips up to 850 °C
Fill weights up to 600 kg/m
90.000 types from stock
100% corrosion-free
Quick assembly
Easy filling
Low weight
Quiet operation
Low vibration
Maintenance-free
100% lubrication free
Circular movements possible
Cable drum without slip ring
80% reduction of process costs
Cables with 36 months guarantee
75% decrease in drive energy
Online calculation available
CAD download possible
Cost-effective
Assembled on request
Worldwide service
Delivery service from 24h
The conveyor belt conveys highly flammable sulphur and transports it to its destination in the harbour area.
Design and installation of a roller energy chain for outdoor use on a bauxite stockpile - an environment with extremely harsh ambient conditions.
Tunnel construction is generally space constrained, thus requiring compact components.
The motors in this system need a large number of cables.
This new design permits a variety of multiple tunnel construction processing steps to be performed by one machine.
Heavy steel coils are transported here. The energy supply is recessed into the floor.
Automotive wheels are manufactured here using the gravity die casting process.
The sulfur fumes generated by the electrolysis are highly corrosive and corrode the customer's system. igus® products withstand these extreme conditions.
Les produits igus® sont conçus pour les applications mobiles avec pour objectif de leur assurer un fonctionnement fiable et une longue durée de vie.
Rugged energy chains are technically and economically the first choice in the construction of an extendable heavy load transporter.
e-chain® travel of 615 m exceeds the longest so far in the port of Singapore.
An asphalt finisher applies hot and cold bitumen mixtures. The e-chain® supplies the front area of the vehicle and is exposed to extreme dirt.
e-chains® for heavy-duty uses: Guiding of the supply cables of a quenching chamber, which moves toward the linked vacuum ovens.
Safe function despite extreme dirt accumulation: Parallel facility in the waste-to-energy plant
Safe application of e-chains® in waste incineration plant
Tunnel boring in defined sections with the assistance of an igus® e-chain system®, which guides the essential hose cables section by section.
Les températures allant jusqu'à 1.200 °C ou les flammes s'échappant du four sollicitent fortement les équipements.
Application of e-chains® in waste incineration plants: Strong dirt with high metal content and 300,000 t waste every year.
igus® roller chain in power plant application: Strong dust, application of the chains in trolley and crane, the crane drive arranged in the opposite direction.
Operation in severe dust. The energy chains are employed in trolley and crane, the crane drive arranged in the opposite direction.
Tuyaux hydrauliques haute pression + câbles pour l'énergie. Cette chaîne remplit sa fonction sans le moindre problème malgré des conditions climatiques très difficiles.
e-chain system® for a coal unloader. Operating since three years without any problem.
Utilisation de systèmes de chaînes porte-câbles dans un équipement de déchargement de navires
Equipement de manipulation de tubes avec une chaîne porte-câbles en polymères igus®. La chaîne porte-câbles procure une grande stabilité et une grande fiabilité à cette opération.
Extremely difficult conditions: Dirt and dust, heavy filling, long travel and high temperatures. The system functions since 2003.
The e-chain® is located in the area of the rotating assembly in a bucket-wheel excavator.
The wagon makes a 180° turn and empties into the coal bunker. The energy chain secures the energy supply of the rotating device.
Heat, abrasive dirt, high atmospheric moisture: These are only some of the ambient conditions in a composting plant.
Fonctionnement sans problème dans une station d´épuration depuis 2000
Des paliers lisses en iglidur® G ont été installés en 2001 et fonctionnent sans graisse et sans usure notable dans le milieu très rude des machines de construction.
Cette fraiseuse pour béton fonctionne depuis trois ans sans entretien dans des conditions extrêmement difficiles.
Les produits igus® utilisés ont fait leurs preuves et aujourd´hui encore, ils réduisent considérablement l´entretien nécessaire.
Le système existant à enrouleur de câble à moteur s'est avéré trop peu résistant face à des conditions difficiles en extérieur et a été remplacé par un système flizz®.
The driven boring machine produces extremevibrations and heavy soiling duringthe work process.
Flexible chainflex® CF9 control cables and various hoses in zig-zag application.
The energy chain employed in 2000 runs smoothly.
Les ponts extérieurs doivent résister au temps peu clément. Ils doivent aussi pouvoir fonctionner dans un milieu à l'humidité changeante avec des températures extrêmement élevées.
igus® a le plus grand laboratoire de tests de son secteur, avec des bancs d´essais pour chaînes porte-câbles, câbles ultra souples, paliers et rotules lisses en polymères, roulements à billes, guidages linéaires, entraînements à vis, ébauches, etc.
Réduisez les coûts de réalisation de vos systèmes de chaînes porte-câbles. Nous proposons des solutions sur mesure pour les applications difficiles, dans le monde entier.
Faites appel à l´un de nos nombreux outils en ligne pour configurer votre produit en fonction de vos besoins. Réduisez vos coûts de process grâce à nos outils en ligne et à nos nombreux autres services en ligne.