Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Side mounted E4/4 System Cable carrier in the automotive industry

cable carrier E4/4 energy chain Gliding, mounted on the side - E4/4 system cable carrier
E4/4 system gliding, side-mounted application in the automotive industry.

System E4/4 cable carriers are ideal for long travels up to 1,312 feet. They also work well in free-hanging, side-mounted applications. The side links are designed to create an overlapping, multipurpose grip, which increase stability for heavier side loads. E4/4 cablecarrier can withstand 50 percent greater push-pull forces than the next comparable energy chain cable carrier design and is resistant to dirt, debris, and corrosion. System E4/4 cabe carrier is available with special rollers for extremely long travels up to 2,625 feet and can also come in a special, conductive plastic - called igumid ESD - for use in ESD / ATEX applications.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302