Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Fully-enclosed triflex® for 2D and 3D movements

The triflex® series has been developed to safely guide cables during a 3D movement. In this case, the flexibility of a hose is combined with the stability of an e-chain® cable carrier with a fixed, defined radius. This unique modular range enables very complex movements. As example: Combination of chain links moving in single, double and triple axes in an e-chain®.
triflex Closed and snap-open sections can be combined
triflex Separation - Lift side part, slightly turn and then separate
triflex Opening in only Series 352/353 - Place screwdriver in the opening and lift lid

Shop triflex®

One or two moving directions, closed design

One moving direction

332-16

Inner height hi: 16 mm
Inner width Bi: 16 mm
Bending radii R: 38 - 100 mm
Pitch: 13.3 mm

332-32

Inner height hi: 32 mm
Inner width Bi: 32 mm
Bending radii R: 75 - 250 mm
Pitch: 25 mm
Two moving directions

332-50

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 100 - 250 mm
Pitch: 30 mm

332-75

Inner height hi: 75 mm
Inner width Bi: 75 mm
Bending radii R: 140 - 300 mm
Pitch: 36 mm

One or two moving directions, snap-open

Snap-open

352-50

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 10 - 250 mm
Pitch: 30 mm

Three moving directions, closed design

Two moving directions

333-16

Inner height hi: 16 mm
Inner width Bi: 16 mm
Bending radii R: 38 - 100 mm
Pitch: 13.3 mm

333-32

Inner height hi: 32 mm
Inner width Bi: 32 mm
Bending radii R: 75 - 250 mm
Pitch: 25 mm
 

333-50

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 100 - 250 mm
Pitch: 30 mm

333-75

Inner height hi: 75 mm
Inner width Bi: 75 mm
Bending radii R: 140 - 300 mm
Pitch: 36 mm

Three moving directions, snap-open

Snap-open

353-50

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 10 - 250 mm
Pitch: 30 mm

This modular, rugged joint system is suitable for:

Three-axis movements for machines of any type

For dirt-filled environments

High tensile strength

Where rectangular shapes are requested

Completely closed - reliable protection against dirt and chips

Combination of different bending radii and axes

Connection and separation possible at any chain

Flanged mounting brackets or brackets, galvanized steel

Snap-open Series 352 and 353

Combination of Series 353/333 possible

Typical industrial sectors and applications

Machine tools

Robotics

Material handling system

Plastics industry

Construction machinery

Vehicle manufacturing

Medical equipment

IF -Design Award for triflex®-Design




Torsional movements possible

Application examples

Applications in various industrial sectors and in the igus® test laboratory.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302