Il mio contatto
Seleziona luogo

Dopo aver selezionato il codice postale, vi assegneremo immediatamente il personale di riferimento per l'assistenza.

Solutions for textile machines

Maintenance and lubrication-free high-performance polymers for the textile industry

In the textile industry, using lubrication-free and dust-resistant components has top priority. With the maintenance-free and tribologically optimised high-performance polymers from igus, these and many other requirements are fully complied with. igus products require no additional lubrication and impress due to their long service life and smooth running even at high cycle rates in textile machines.
 
Contact an expert now

Textile industry sample box  

Request a sample box free of charge!

In and around the textile industry

See for yourself the quality of our products. The sample box contains important information and igus products for typical applications in the textile industry. These include among others energy supplies, plain bearings, pillow block bearings, spherical bearings and ball bearings, cables, tribo-tape and linear guides.


Order free sample box now

Selected products for the textile sector
 

xiros BB-6000  
xiros® radial deep groove ball bearings

  • Lubrication and maintenance-free and washable
  • Lightweight
  • Corrosion-resistant
  • Dirt-resistant

iglidur plain bearings  
iglidur® plain bearings

  • Lubrication and maintenance-free 
  • Resistant to corrosion and dirt
  • High resistance to pressure and wear
  • Low coefficient of friction
  • High mechanical dampening

igubal  
igubal® spherical bearings

  • Lubrication and maintenance-free 
  • Extremely cost-effective
  • Insensitive to dust and dirt
  • Corrosion-free
  • Can be used in liquid media

drylin W  
drylin® W linear guide

  • Extremely cost-effective
  • Lubrication and maintenance-free 
  • Corrosion-resistant
  • Quiet operation
  • Lightweight

e2000  
Energy supply systems

  • High torsional resistance
  • Smallest inner heights and bend radii
  • Available as e-chains or fully enclosed e-tube
  • Cable-friendly interior
  • Extender crossbar for guiding suction hoses, for example

Chainflex cables  
chainflex® cables

  • 36-month chainflex® guarantee
  • Unharnessed or harnessed
  • Developed for moving applications
  • Predictable service life

Individually manufactured special bearings  

Your component made to your design in the desired quantity and material!

Special solutions are just as much part of the igus product range as standard parts. Our experts match the choice of the manufacturing process and the component material precisely to your needs. The right material for your purposes is selected from a wide range of wear-resistant and maintenance-free high-performance polymers.

Tested in the test laboratory for use in the real world

Glance into the dry-tech® test laboratory In the industry's largest test laboratory iglidur plain bearings and drylin linear guides are put to the acid test.

 

Glance into the test laboratory for chainflex® cables and e-chains® Take a look at our test laboratory for chainflex cables and e-chains, where tests are run for 10 billion cycles every year.

 

igus® products being used successfully in the textile industry

e-chains for safe cable guidance in flat knitting machine

In the textile industry, quality, precision and cleanness are essential. Therefore, the high reliability and absolute freedom from lubricants speak for the use of energy supplies in flat knitting machines. The igus e-chain ensures safe cable guidance in the machine and long cable service life.

Hem recognition sensor

By combining an igus plain bearing with a thin-walled metallic bushing, a light sensor could be built, which additionally leads to a cost reduction of 40%.  

e-chain® enables fast operation of a wall cleaner

Until an e-chain was used in this wall cleaner, the electricity cable regularly got twisted, leading to short circuits and downtime of the plant. So as to avoid these incidents, the operator used e-chains by igus and the problem was solved.

Get in touch with us now

Do you have questions or need information on the use of our energy chains, plain bearings, linear guides and so on in utility vehicles? Our experts are always happy to advise and help you.
 
  Contact an expert now

igus® delivery service