Mon interlocuteur
Sélectionner un site

Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.

2016 e-chain® innovations

Predictive maintenance … igus® smart plastics … industry 4.0

World premiere ... intelligent e-chain®

Intelligent e-chain® predicts its own replacement schedule during operation.

World premiere ... intelligent e-chain®    

Improvements in all the details of the proven e-chainsystems®:

the chain: energy routing made easy

Light as a feather and highly stable: The next generation of the igus® e-chains®

the chain: energy routing made easy    

Development of the proven igus®-Allrounder e-chains® ...

Higher strength, lower weight, increased smoothness, ...

Development of the proven igus®-Allrounder e-chains® ...    

More installation space ... 50% quieter ...

New Generation E2 e-chains ®: E2.1

More installation space ... 50% quieter ...    

1 metre in 2 seconds ...

Open in a flash: e-chain® opener E2.1

1 metre in 2 seconds ...    

1 metre in 2 seconds ...

Optimised e-chain® opener for E2/000

1 metre in 2 seconds ...    

easychain® high strength ... easy to fill

100% more load ... quickly filled ...

easychain® high strength ... easy to fill    

extremely wide ... more load ... Sealed

2,000 mm width and 50% more load for E4.48L

extremely wide ... more load ... Sealed    

Mechanical engineering standard

The mechanical engineering standard expanded New widths of R4.1L and E4.1L

Mechanical engineering standard    

Sealed, low-cost e-tubes

Chip repellent e-tubes for every application

The best e-tube for you special demands. Whether in direct chip area unsupported and especially quiet for long travel.

Chip repellent e-tubes for every application    

... with integrated sealing, even smaller, wider, cheap

Snap-open e-tubes on both sides with new inner height: R2(i).26

... with integrated sealing, even smaller, wider, cheap    

+ 850 °C ...

HT version up to +850ºC for R4.1L. Thanks to the special material, hot chips up to 850°C are prevented from sticking.

+ 850 °C ...    

ESD ...

The requirements for the prevention of static buildup in applications have been increasingly growing in modern production facilities.

ESD ...    

Clean-room e-chains®, quieter, larger

Low noise: 32 dB(A) ... clean class 1

IPA Class 1 range with new sizes

Low noise: 32 dB(A) ... clean class 1    

Robotics solutions

Small, linear ... Retraction system

No deflection and no loops – small linear retraction system

Small, linear ... Retraction system    

quick to fill ... light ... large ...

Light robot e-chain® with snap-open links; large size

quick to fill ... light ... large ...    

In any direction ... High voltage up to 10 kV ...

Without slip ring ... strong ...

The slip ring-free cable drum now even stronger: e-spool HD

Without slip ring ... strong ...    

Shore power ... 10 KV

Slip ring-free power supply for shore installations: igus® e-spool shore power

Shore power ... 10 KV    

Corrugated tube ideas continued ...

Clean room ... integral sealing ... undulating chain

e-skin®: new version of the new kind of energy supply carrier for small installation spaces

Clean room ... integral sealing ... undulating chain    

Reinforcing corrugated tubes ... dynamic

e-rib - the reinforcement for existing corrugated tube systems

Reinforcing corrugated tubes ... dynamic    

Corrugated tubes run parallel ...

Safely routing corrugated tubes parallel to an e-chain®

Corrugated tubes run parallel ...    

... Hygienic Design ...

World's first plastic e-chain® designed according to "hygienic design guidelines".

... Hygienic Design ...    

Transmit high data rates ... irrespective of wind and weather ... Condition Monitoring

100 m ... 6 m/s ... 10 Gbit/s

Advanced for highest dynamics – A system for the safe guidance of energy, data and air: micro flizz®

100 m ... 6 m/s ... 10 Gbit/s    

Couple data automatically ... 10 Gbit/s

d-rover: Couple data transmission automatically

Couple data automatically ... 10 Gbit/s    

complete … protected against the weather … larger

Cost-effective, enclosed complete solution for long travels, e.g. in sewage treatment plants

complete … protected against the weather … larger    

Low-cost method of compensating for long distances ...

Increase reliability of equipment

Low-cost method of compensating for long distances ...    

Double safety ...

Push/pull force detection (PPDS) and fracture measurement (EMA)

Double safety ...    

Energy guides for all movements ... from the construction kit ... delivered quickly

Energy guides for all movements

Modular construction kit … delivered quickly ... configure online

Energy guides for all movements    

... Zig-zag modules delivered quickly

The modular design of igus® e-chains® facilitates this space-saving and unconventional solution.

... Zig-zag modules delivered quickly    

… rotation in the smallest space …

Small rotating module for rotational movements up to 360° in a very small space.

… rotation in the smallest space …    

Circular modules ... delivered quickly

The igus® modular kit for fast rotary applications as a standard product

Circular modules ... delivered quickly    

... stationary routing.

Fewer interfaces with static rotary modules

... stationary routing.    

Energy guide for offices and furniture

Nice and tidy ...

Cables fitted quickly, e-chains® fastened quickly - attractive design ... and tidy

Nice and tidy ...    

Accessories ... guide ... protective ... mounting ...

Support tray ... Modular system ...

Super-aluminium guide trough

Support tray ... Modular system ...    

Cable service life factor 4 ...

The cable-friendly interior-separation range for igus® e-chains® has been supplemented and is now available from stock for even more igus® series.

Cable service life factor 4 ...    

easier ... strain relief

Easy strain relief on different levels and for different cable diameters.

easier ... strain relief    

... For controlling indoor cranes

Compact e-chainsystem® for secure cable guidance for indoor crane control panels

... For controlling indoor cranes    

Online tools

Système d´expertise chaînes porte-câbles QC. 60

Le système d´expertise QC.60 pour chaînes porte-câbles vous permet de trouver rapidement et simplement des systèmes de chaînes porte-câbles adaptés à votre application

Système d´expertise chaînes porte-câbles QC. 60    

3D CAD ...

QuickCad - 3D CAD configurator for basic flizz®

3D CAD ...    

News and program line extensions archive

Novelties 2015

Novelties 2014

Novelties 2013