Selezionare la località di consegna

La scelta della pagina del paese/regione può influire su diversi parametri, come prezzo, opzioni di spedizione e disponibilità del prodotto.
Il mio contatto
Seleziona luogo

Dopo aver selezionato il codice postale, vi assegneremo immediatamente il personale di riferimento per l'assistenza.

CH(IT)

Accumulating conveyor belt

EDAG ENGINEERING + DESIGN AG

Accumulating conveyor

Main criteria for the application

Extreme loads

maintenance free




Short linear strokes and changing pivoting angle under various impact loads are the demands on plain bearings made of iglidur® G. In the accumulating roller conveyor, this could be achieved moreover without maintenance and fully dry operation. Cost advantages over metallic bearings and freedom from corrosion were additional reasons for using them.
iglidur® G
Accumulating conveyor with iglidur G plain bearings

No lubrication of the bearing points necessary

FFT Produktionssysteme GmbH & Co. KG was looking for maintenance-free plain bearings for an accumulating conveyor belt. This accumulating conveyor is used to guide parts in processing lines and is used to link different areas of the plant. Metallic plain bearings were therefore out of the question due to lubrication and the associated maintenance, so it was decided to use igus plain bearings made of high-performance polymers.

The special feature of the iglidur materials is that they can be used without maintenance and lubrication, as the material contains solid lubricants. They lubricate iglidur plain bearings independently and thus reduce the friction. They are distributed throughout the material in the form of microscopic particles.

By using iglidur plain bearings, FFT Produktionssysteme GmbH & Co. KG offers its customers a clear advantage: the plain bearings additionally reduce the maintenance effort of the accumulating conveyors, thus reducing maintenance-related downtimes. In addition, there is no risk of failure due to insufficient lubrication.
 
Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® G plain bearing 80 MPa -40°C / +220°C Matt gray 0,08-0,15

Further interesting applications from extremely diverse areas can be found here.



I termini "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "energy chain", "energy chain systems", "e-loop", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" e "yes" sono marchi registrati di igus® GmbH legalmente protetti nella Repubblica Federale Tedesca e, ove applicabile, in alcuni paesi esteri. Si tratta di un elenco non esaustivo di marchi (ad es. in corso di registrazione o marchi registrati) di igus® GmbH o di società affiliate a igus® in Germania, nell´Unione Europea, negli Stati Uniti e/o in altri paesi o giurisdizioni.

igus® GmbH dichiara di non vendere prodotti delle aziende Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber e tutti gli altri produttori di sistemi di azionamento menzionati in questo sito web. I prodotti proposti da igus® sono quelli di igus® GmbH