Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Triflex Overview Banner

Robot dresspacks: flexible cable carriers
& accessories for industrial robots

triflex® R is a multi-axis cable carrier designed for a variety of robotic applications

triflex® R features a built-in torsion stop to reduce the amount of mechanical stress imposed on your robot cables; a defined bend radius to ensure the bend radius of your cables won’t be violated; and a split cavity that acts as a separator to reduce excessive cable wear. Unlike corrugated tubing, triflex® R comes in nine sizes and is designed with ball and socket links that enable individual pieces of the system to be replaced if one of them is damaged. You can add or remove links if your system is too short, too long or if your robot needs to be repurposed.
Benefits:
  • Defined bend radius, built-in torsion stop
  • Easy to lengthen/shorten, simple filling
  • Ball & socket link design
  • Multiple cavities reduce cable abrasion
  • Also available with our flexible chainflex® cables
Industries and Applications:
Robotics and Automation, Welding and Material handlingAutomotive, Palletizing and Packaging

​​​​​​​Reference the Catalog

Shop triflex® R robotic cable carriers

TRE

TRE
  • Most common style
  • Easy fill – fast cable installation and removal
  • Reduces time to change cables by 75%
  • High strength due to external stop-dogs
  • Two chambers for cable separation
Configure now
Shop now

TRCF

TRCF
  • Closed design with snap-lock mechanism for fast opening, easy assembly/disassembly
  • Impact and abrasion resistant
  • Available with special bend radii for laser welding
  • Three chambers for cable separation
Configure now
Shop now

Retraction systems

retraction systems
  • Guides carriers to prevent loops in robot's path
  • Linear system for welding, riveting, nailing robots
  • Wheel system for small robots to prevent loops
  • Pneumatic system to avoid loops on robots' wrist
  • Compact, modular system for industrial robots
Configure now
Shop now

Cobot kits, e-chain® and accessories for robots

We manufacture all your cable carrier needs for your robot application.

Browse all accessories

Browse the Engineer's Toolbox

 

Free samples and downloads

10-Tips-for-durable-6-axis-energy-supply

10 tips for energy supply on the robot

Robotics cable carrier catalog:

Robotics cable carrier catalog:

triflex sample box

Free triflex® R Sample Box

news 2022

NEW!
Robot application form with video upload


Step 1: Complete the robot application form. We use the collected information to help you find the right product. 

Step 2: (optional) Upload your application video. Don't worry, film the application, upload the video and let us find a solution.
Submit your application details now
news 2022

Robotics news 2024

The latest products and product enhancements from the field of robotics. Example: space-saving installation with a retraction length of up to 36% with the telescopic triflex® R TRX and more.
To the triflex R news
4-year guarantee on energy chains

Unique: 4 years guaranteed!

The unique e-chain guarantee is now extended to four years. With the clear statements on the guaranteed service life, you as a customer gain additional planning security for your complete energy supply solution from igus.
For robots in dry cleanrooms

For robots in dry cleanrooms

The triflex energy chain TRC.40.058.0.ESD in combination with the associated fibre-rod system is the first three-dimensionally movable energy supply for dry room applications.
For robots in dry cleanrooms

Fiber-rod test report in dry cleanrooms

The system was specifically designed for use on industrial robots to ensure a smooth and ideally contact-free production process.

Typical robot industries and applications:

Industrial robots, machine tools, Handling Equipment 6-axis, conveyor technology, general Mechanical engineering and much more.

Browse all triflex® R applications

Tools & Configurators

triflex dresspack

Robotic Dresspack Configurator

e-chain expert

Interior Separation Configurator

CAD Library

CAD Library


FAQ-Frequently Asked Questions

  • Q: How do corrugated hoses behave under tensile strain?

    A: 
    Corrugated hose: 
    Stretches greatly under tensile load. The cables in the corrugated hose cannot elongate in the same ratio and are therefore damaged.

    triflex® R:
    Stretches only minimally under tensile load. No additional load for the cables

  • Q: Is there a limit to the amount of bending possible?

    A: 
    Corrugated hose: 
    It offers no minimum bend radius

    triflex® R: 
    Offers a bend radius of between 50 to 182mm depending on the triflex size.

  • Q: What happens if the product is bent too much?

    A:
    Corrugated hose
    Damage to the corrugated hose due to stresses and torsional movement can cause damage to the cables

    triflex® R: 
    The stop-dogs prevent the e-chain from bending too tightly.

  • Q: What happens when torsional forces occur?

    A:
    Corrugated hose: 
    None or limited torsion occurs

    triflex® R: 7-12.5° torsion angle per chain link
    Up to 900° torsion angle for one metre (example: TRC/TRE.40)

  • Q: How can cables with plugs be installed?

    A:
    Corrugated hose: 
    If the plug is not too large, the cable can be pushed through from the ends.

    triflex® R: With TRE, TRL, TRLF and TRCF, cables with plugs can be pressed in externally.

  • Q: What options are there for adjusting length?

    A:
    Corrugated hose: 
    Can be shortened only with tools (knives). This can pose health and safety risks and can damage cables.

    triflex® R: 
    Length is adjustable with and without tools being required. This is dependant on which triflex range.
    Due to the moduar design, the triflex can be lengthened and shortened by fitting/ removing chain links to suit. This cannot be done with a corrugated hose.

  • Q: What options are there for installing services/cables?

    A:
    Corrugated hose: 
    Can be installed via the hose ends only.

    triflex® R: Can be installed via the e-chain ends or due to the design of the TRE, TRL and TRCF, the installing of cables/services can be implemented externally.

  • Q: How can damaged areas be repaired?

    A:
    Corrugated hose: 
    Damaged areas cannot be replaced or repaired.

    triflex® R: In the unlikely event that a chain link is damaged, the damaged chain link can be replaced, even when the chain is filled with cables or services.


Discuss your project with a robot dresspack expert


Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
 

Contact an Expert



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302