Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

E-Z triflex R application examples & assembly videos

The triflex® series has been developed to safely guide cables during a 3D movement. In this case, the flexibility of a hose is combined with the stability of an e-chain® cable carrier with a fixed, defined radius. With E-Z triflex® the installation of cables and tubes is child's play. The cables can be inserted in the e-chain® from top or bottom through the flexible tongues This unique modular design enables very complex movements. As example: Combination of chain links moving in single, double and triple axes in an e-chain®.
triflex R iF design award for easy triflex® design
triflex R Very simple filling - simple push in and remove cable
triflex R Shortening or lengthening possible at "any point"

Shop E-Z triflex® R

One or two moving directions

One moving direction

E332-25

Inner height hi: 25 mm
Inner width Bi: 25 mm
Bending radii R: 48 - 200 mm
Pitch: 14.5 mm

E332-32

Inner height hi: 32 mm
Inner width Bi: 32 mm
Bending radii R: 75 - 250 mm
Pitch: 25 mm
Two moving directions

E332-50

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 100 - 250 mm
Pitch: 30 mm

E332-75

Inner height hi: 75 mm
Inner width Bi: 75 mm
Bending radii R: 140 - 300 mm
Pitch: 36 mm

Three moving directions

Two moving directions

E333-25

Inner height hi: 25 mm
Inner width Bi: 25 mm
Bending radii R: 48 - 200 mm
Pitch: 14.5 mm

E333-32

Inner height hi: 32 mm
Inner width Bi: 32 mm
Bending radii R: 75 - 250 mm
Pitch: 25 mm
 

E333-50

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 100 - 250 mm
Pitch: 30 mm

E333-75

Inner height hi: 75 mm
Inner width Bi: 75 mm
Bending radii R: 140 - 300 mm
Pitch: 36 mm

This modular joint system is especially suited for:

Three-axis movements of machines

For simple robotic applications

Quick installation of cables with "easy" system

Simple filling from both sides

Where rectangular shapes are required

Combination of different bending radii and moving directions

Shortening or lengthening possible at "any point"

KMA mounting brackets with integrated strain relief

Typical industrial sectors and applications

Machine tools

Robotics

Handling equipment

Material handling system

Plastics industry

Construction machinery

Vehicle manufacturing

General mechanical engineering

Medical

Equipment

Office furniture

IF Awards
iF-Design Award for E-Z triflex® Design




UL94-V2 classification




Torsional movements possible

Installation instructions

Join, separate and fill the E-Z triflex®.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302