Motorised lead screw

Our motorised lead screws are a precise and versatile solution for a wide range of applications. We offer two variants: motorised lead screws with precision machining (outer diameter 5 to 12mm, pitch 1 to 50mm) and motorised lead screws with serration (outer diameter 10 to 18mm, pitch 2 to 50mm). Both are available in lengths of 250, 310, 490, 500 and 1,000mm. Our motorised lead screws are compatible with three different motor sizes, offering a holding torque of 0.1 to 2Nm. Additionally, you can choose from seven different lead screw types, which allow for pitches ranging from 0.8 to 50mm. For even better customisation, you can also order the matching lead screw nut.

The motorised lead screws can be mounted on either side of stepper motors without encoder, which offers you maximum flexibility during installation. This high-quality motorised lead screw delivers exact, reliable results and is the ideal choice for applications requiring precision and versatility.

Numero di prodotti: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Assistenza

Sarò lieto di rispondere di persona a eventuali domande

André Kirchhofer
André Kirchhofer

igus-icon-phone+41 62 388 97 82