drygear® worm gearbox with accessories, plain bearing with one-sided output

Novità
RL-D-50-102-70-0P035-H-U80 product image
igus-icon-lupe
  • The integration of the position indicator together with the handwheel ensures user-friendly handling and high accuracy during adjustment
  • Ready-to-install complete solution for precise positioning without additional tools
  • Up to 56 Nm of torque can be transmitted
  • Environmentally friendly use in dry operation without lubricants
  • One-sided output 
igus-icon-lieferzeitRL-D-50-102-70-0P035-H-U80