Very long service life with hard anodised aluminium
Low coefficients of friction
Low wear
For low to medium loads
Lubrication and maintenance-free
igus-icon-lieferzeit-dotSFRB160-3000
30
iglidur® bar stock B160
Lubrication-free iglidur® bar stock materials offer the option of freely designing all types of maintenance-free sliding elements and bearings. The variety of iglidur® plain bearing materials ensures optimum matching of the bearing material with the best coefficients of friction and wear for the counter partner. In addition to bar stock for our own processing, we also offer you the production of plain bearings, sliding elements and glide strips of any shape. We can even provide urgent prototypes in a matter of days in line with an agreed deadline. Note: Our bar stock is manufactured with excess dimensions.
Typical application areas
Medical technology
Special machine construction
Maintenance
Plant construction
You will find plenty of additional application areas at our [Link id="9"]
When to use it?
If no suitable dimensions are available in the iglidur® catalogue range
When a plastic bar stock with excellent coefficients of wear and friction are required
When there is a need for iglidur® plain bearings in special dimensions in small quantities
If high compressive strength is required
If high flexibility is required
When not to use it?
If an appropriate iglidur® standard catalogue bearing is available
When an iglidur® plain bearing in special dimensions is required in large quantities
When no bar stock made of engineering plastics is required and a bar stock without any tribological properties is sufficient for the application