Harnessed cables suitable for SEW

SEW stands for Süddeutsche Elektromotorenwerke (South German Electric Motor Works) and, as the name suggests, manufactures not only motors, but also various components related to drive technology.
In the igus shop, we offer you the ready-assembled cables (readycable®) to match the SEW drive technology for the special, dynamic and demanding application in the energychain. In order to reliably connect components such as the red SEW motors or inverter technology with the help of a highly flexible cable guided in an energychain, igus offers the right cable for every application.You can use the filter to adapt the product selection to your application, thus additionally maximizing clarity and minimizing costs, as the desired cable is not oil-resistant or is used in sub-zero temperatures. These factors can have a positive effect on the price.    

Numero di prodotti: 0
Purtroppo non sono disponibili prodotti in questa categoria. Hai bisogno di supporto o di una soluzione personalizzata? La LiveChat igus ti aiuterà immediatamente! Oppure inviaci un messaggio!