Linear robots

A linear robot is a Cartesian robotic system that moves along linear axes and is particularly suitable for precise automation tasks. The typical linear robot structure consists of two or three axes (XY or XYZ) and is widely used in industrial applications such as pick-and-place, dispensing, or machine tending.

In the igus online shop for linear robots, you can purchase Cartesian robots in standard sizes or customize them to your specific requirements. Standard systems are available from as little as 24 hours. Configure your system using the portal configurator, with custom solutions available starting from a batch size of one. igus offers linear robots as linear portals (YZ axis), flat linear robot (XY axis), or gantry robot (XYZ axis), including 3-axis linear robots for complex applications in three-dimensional space.

Configure your individual igus system using the configurator. Custom designs are possible from a quantity of one.

Thinking about automation? At igus, you will find the right linear robot for your application

Numero di prodotti: 0
Purtroppo non sono disponibili prodotti in questa categoria. Hai bisogno di supporto o di una soluzione personalizzata? La LiveChat igus ti aiuterà immediatamente! Oppure inviaci un messaggio!

Assistenza

Sarò lieto di rispondere di persona a eventuali domande

Assistenza e consegne