Pillow block bearings

The pillow block bearings from igus are made of specially developed high-performance plastics. These materials are corrosion-free, low-wear and ideal for a wide range of applications due to their low weight. xiros pillow block bearings are available as rigid, self-aligning, FDA-compliant and narrow variants. Compared to metal products, these bearings ensure low friction and a long service life, even at high speeds. As the plastics are self-lubricating, these bearings are virtually maintenance-free and no servicing is required. The lubrication-free plummer block bearings are therefore ideal for sectors with high hygiene standards, such as the food industry. Even in damp or chemically contaminated environments, the bearings remain efficient and operate quietly. Pillow block bearings from igus are a durable and sustainable alternative to metal bearings. Due to their identical dimensions, they are interchangeable 1:1. Discover the advantages of plastic solutions for your applications!

Numero di prodotti: 0
Non hai trovato niente? Prova la igus® LiveChat! Oppure mandaci un messaggio

Assistenza

Sarò lieto di rispondere di persona a eventuali domande

Kilian Näf
Kilian Näf

igus-icon-phone+41 62 388 97 80

Assistenza e consegne

Di persona
Lunedì - venerdì: dalle 8 alle 18
sabato: dalle 8 alle 12
Online
Servizio chat
Lunedì - venerdì: dalle 8 alle 18
sabato: dalle 8 alle 12