AIDA Cables

Ready-to-connect AIDA extension cables for automation

Here you will find all ready-to-connect extension cables suitable for the Automation Initiative of German Automobile Manufacturers (AIDA). This initiative specifies guidelines for the cabling between the control cabinet, the robot base and the moving robot axes. At last, this cable type is available as igus® readycable® for robot cabling in the automotive industry. and now offers ready-to-connect chainflex® cables for safe use in moving applications.
We offer AIDA cable configurations with HARTING push-pull components in different chainflex qualities. The extension cables offer further savings potential, as the usual junction boxes (female / female coupler) can be omitted.

All ready-to-connect cables are 100% tested and marked with a test seal.

 

Numero di prodotti: 0
Purtroppo non sono disponibili prodotti in questa categoria. Hai bisogno di supporto o di una soluzione personalizzata? La LiveChat igus ti aiuterà immediatamente! Oppure inviaci un messaggio!

Assistenza

Sarò lieto di rispondere di persona a eventuali domande

Assistenza e consegne