Harnessed cables suitable for Allen Bradley

readycable® harnessed cables suitable for Allen Bradley are especially flexible drive cables that were designed specifically for using in an energy chain for dynamic applications. Thanks to their extraordinarily long and predictable service life they are dependable and protected by a guarantee. All igus® cables are tested for durability, safety and reliability, undergoing many millions of cycles in real applications at the in-house laboratory. You can choose quickly and easily from a variety of harnessed cables stocked in our shop. Here, you can find signal cables, encoder cables, servo cables, motor cables, drive cables and many more. The harnessed readycable® cables are available in versions that meet the most commonly required conformity standards, such as UL, CSA, CE or Desina, and are compliant with a large number of approval standards. Depending on requirements, the readycable® harnessed drive cables can be made to specific lengths without additional surcharges for cutting or small quantities.

Numero di prodotti: 0
Purtroppo non sono disponibili prodotti in questa categoria. Hai bisogno di supporto o di una soluzione personalizzata? La LiveChat igus ti aiuterà immediatamente! Oppure inviaci un messaggio!