Plastic plates

What is so convincing about iglidur® plastic bar stock plates is their high resistance to wear. In order to meet different requirements of use and the environment, the plastic plates are available in three materials from the iglidur® range, each of which has different properties. In the form of plastic plate that can be used in a wide variety of ways, is especially resistant to wear, is available in black or is FDA-compliant, the plastic bar stock can be used without lubrication and therefore satisfies demanding hygienic requirements of the environment in which it is used. iglidur® plastic bar stock plates are used in medical equipment or in the food and packaging industries, among others.
The plastic plates can be supplied cut to size, with thickness ranging from 2 mm to 40 mm, made of 3 different plastic materials and available in up to 7 standard sizes.

Numero di prodotti: 0
Purtroppo non sono disponibili prodotti in questa categoria. Hai bisogno di supporto o di una soluzione personalizzata? La LiveChat igus ti aiuterà immediatamente! Oppure inviaci un messaggio!