Dopo aver selezionato il codice postale, vi assegneremo immediatamente il personale di riferimento per l'assistenza.
The Alcântara location in Brazil, directly on the Atlantic coast, is only 240 kilometres south of the equator, making it a perfect launch site. The rockets can reach the earth's orbit faster and consume less fuel. It saves costs and enables the carrying of heavy loads.
In order to safely move the assembly hall, which clears the launch site for the rocket launch, and to ensure the smooth operation of the rocket launch, a suitable energy supply system was needed, as well as the cables. The requirements for the system are high, for example, a 49.8 metre long travel with a travel speed of 0.08m/s and acceleration of 3.0m/s2. The push-pull force is 3,508N. In addition, the system is exposed to strong temperature fluctuations, which can range between -2 and + 40°C on site, as well as a high level of dust during the launches of the rockets.