Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.

CH(FR)

Maintenance-free pivot arm mounted in joining station

Profile

Produtek Weiskopf uses two injection moulding machines side by side in which plastic parts are moulded from three components. A joining station is located between the two machines. Here, the second component, a viewing window, is plugged into the basic component from the first machine. The assembled parts are then transported onto a cooling belt and from there finally into the second injection moulding machine, where the third, soft component is moulded.
Produtek Weiskopf's injection moulding machine

Problem

The viewing window is plugged onto the basic component in the joining station by a pivot arm. The challenge here: since the freshly injected plastic parts are always slightly different, it is necessary to adjust the joining position. With a simple plug-in construction and adjustable fixing collars, Produtek has managed to dispense with a highly complicated joining mechanism. For the pivot arm, they were looking for a suitable bearing that would allow smooth movement, would last a long time and ideally would not require any maintenance.

Solution

Plastic flanged bearings made of iglidur X material are ideal for this application. The material is a true all-rounder that covers a wide range of requirements. The bearing works best at medium loads, sliding speeds and temperatures, has very good coefficients of friction and is resistant to dirt and dust. Like all our plastic bearings, no additional lubrication is required thanks to the solid lubricants contained in the material, which saves the usual maintenance effort.
Learn more about iglidur G flanged bushings
Joining station from Produtek Weiskopf Produtek Weiskopf was looking for a cost-effective and durable bearing for the pivot arm working in the joining station.
iglidur G flanged bearing The solution: igus flanged bushings made of the all-rounder material iglidur G

More information

Products for injection moulding machines

Reliable components for machine bed, injection unit, clamping unit and handling
Discover now

Our plain bearings

An overview of all the important information relating to our iglidur plain bearings: standard and special parts, new products, laboratory tests and so on.
Go to overview


Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH