Pick and place machine
Ready-to-connect energy chain systems and heavy-duty special cables ensure a smooth operation of the pick and place machines.
Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.
I am familiar with the chainflex cables from igus and know the required properties and bend radii of my cables.
I know the environmental variables of my application and would like to choose and configure my cables conveniently online.
I am not sure which cables to choose for my application and require further information regarding structure, shielding etc.
I know the technical requirements of my cable and would like to find the most favourable cable that fits my application.
With chainflex cables from igus, you reduce your costs by up to 64.7%, with the same or longer service life. We give you our 36-month guarantee*.
.... Our cables meet all RoHS II and REACH requirements that are currently valid, as well as every standard in electromagnetic compatibility. They are certified according to UL, DNVGL, EAC, CTP and CE and are also approved and certified for use in systems according to EtherCAT, CC-Link, CC-Link IE Field, Profibus, Profinet and Interbus.
A wide range of cable types with different jacket materials ensures a high reliability in energy chains. igus chainflex cables withstand various applications with tremendous speed and acceleration, long travels and most unfavourable surrounding conditions.
Save process costs with ready-to-connect readycable for use in energy chains.
Save up to 95 % assembly time with igus ready-to-install readychains.
Two billion annual test cycles for guaranteed safety against failure.
chainflex® works: worldwide No. 1 in terms of testing.
Du lundi au vendredi de 8h à 20h. Le samedi de 8h à 12h à Cologne en Allemagne
24h/24