Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.
 
         
         
        The height-adjustable E270 cab, which is the most commonly used cab at SENNEBOGEN, allows the cab to move up 2.70 m in ten seconds and back down in eight seconds. To ensure the supply of energy, data and hydraulics to the driver's cab, SENNEBOGEN relies on energy chains from motion plastics specialist igus. They protect cables and hoses safely and gently. "Thanks to the energy chains, everything is neatly laid and there is no more clutter," explains Ali Gülyaz, designer at SENNEBOGEN. "It also makes for much faster installation, as all the cables and hoses are already in the right place."
 
The energy chain of a competitor was used originally, before the igus solution was implemented here four years ago. "The chain from the competition was very full," recalls Dieter Reitz, Sales Manager e-chain Germany, from igus. "With our chain, there is more space inside the chain with the same outer dimensions. Especially for hydraulic cables that are continuously moved, more space of three to four millimetres makes a big difference."