Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.
Generating energy, especially from renewable energy sources, requires reliable and durable technological solutions. In the process, the different systems are often exposed to extreme environmental conditions, such as UV radiation, fluctuations in temperature, strong winds, dirt and dust, and have to withstand these for years.
Tailored to the specific system, we offer you special solutions made of high-performance polymers, which can help you improve your technology, optimise your system and reduce costs.
Tech up, Cost down - for example with lubrication-free, customised pillow block bearings for one-axis solar trackers and rod end bearings for actuators.
You can find more information on these and further product innovations at our 400m2trade show stand. You can either explore it virtually, on your own or together with our industry expert. Make an appointment now for a guided virtual tour with individual consultation:
Curious about more innovations?
Find the innovation overview and the virtual trade show stand here
Tracking systems by TecnoSun Solar Systems AG convince due to their cost efficiency thanks to low installation height. For the traction ring, the company required low-maintenance bearings that would withstand decades of operation in all sorts of weather conditions. At igus, they found what they were looking for: dry-running iglidur P plain bearings are maintenance-free, resistant to dirt and extreme weather conditions and withstand heavy loads, should they be covered in thick layers of snow.
TG hyLIFT GmbH has developed a remote-controlled cleaner, which rolls along up to 100-metre long solar panels, removing fine dust, bird droppings and lichens. In the wheels, the engineers relied on media-resistant iglidur P plain bearings. In the rotating brush, wear-resistant igubal fixed flange bearings are used as they compensate for alignment errors and operate reliably, even when in continuous contact with water and detergents. Due to their dry operation, igus components are practically maintenance-free.
Du lundi au vendredi de 8h à 20h. Le samedi de 8h à 12h à Cologne en Allemagne
24h/24