Selezionare la località di consegna

La scelta della pagina del paese/regione può influire su diversi parametri, come prezzo, opzioni di spedizione e disponibilità del prodotto.
Il mio contatto
Seleziona luogo

Dopo aver selezionato il codice postale, vi assegneremo immediatamente il personale di riferimento per l'assistenza.

CH(IT)

Plain bearing application examples

Our iglidur plain bearings are problem solvers in a wide range of industries. They make sure that bearing points don't require maintenance or lubrication and that they are extremely robust. But that is not all. With our numerous self-developed iglidur materials, we also offer plain bearings for food contact, with chemical resistance or for use in high-load applications, just to name a few. Be inspired by a variety of plain-bearing applications and contact us if you have questions.
What you will find on this page

Applications with risk of corrosion


 

manus: Cuscinetti a strisciamento per coltro

I cuscinetti a strisciamento igus in polimero sono utilizzati in tutti e cinque i punti di articolazione del coltro.

manus: Idropulitrice ad alta pressione con esoscheletro

L'idropulitrice ad alta pressione con esoscheletro di Aufratech

Plain bearing for balance wheelchair

iglidur plain bearings allow fast, gentle stabilising support extension in the Hoss Mobility manoeuvrable wheelchair.

Shock absorber for boat seats

Comfortable sitting even in swells and at high speed

Applications with high loads


 

manus: Giunto per rimorchio con inserto iglidur

Giunto per rimorchio con inserto iglidur resistente all'usura

Stern gallows

igutex TX1 plain bearings are used in this A-frame

Pulley module

Enables work at a depth of 65 metres for underground railway construction.

oscillating axle

iglidur plain bearings make maintenance and lubrication superfluous.

Grab and high dump bucket

The iglidur plain bearings ensure smooth movements in highly stressed equipment for construction machinery

Heavy-duty use in cultivators

Lubrication-free iglidur plain bearings ensure maintenance-free operation in this cultivator and master heavy duty use.

Applications with food contact


 

Decapping machine

Dry-operating plastic bearings in machines for uncorking and unscrewing bottle caps

Sausage link cutting machines

Clean, durable, and maintenance-free: polymer plain bearings in the food industry.

Multihead weigher

Plain and linear bearings from igus® in multihead weighers

Applications that require media resistance


 

Wind-assisted drive system

Electric sail with bearing technology from igus reduces fuel consumption by up to 40%

Robot for underwater inspection

The iglidur plastic bearings make bearing points of an underwater inspection robot free of corrosion and maintenance.

Pedals for construction and agricultural machines

Lubrication-free plastic bearings ensure smooth pedal movements despite exposure to dust and dirt.

PV cleaning robot

iglidur plain bearings provide maintenance-free and lubrication-free bearing points in the semi-automatic cleaning machine for solar surfaces TG hyLIFT.

Slurry tanker

Rugged liquid manure tank trucks are used for the economic distribution of biogas manure. In the steered pendular axles, lubricant-free polymer bearings defy all adverse conditions.

Mounted sweepers

Maintenance-free polymer plain bearings for rugged mounted sweepers

Applications in very dirty environments


 

Cultivation system for fast weeding

iglidur plain bearings are used in a cultivation system for fast weeding. They are insensitive to weather and dirt.

A hoeing machine for weeding

iglidur plain bearings ensure smooth operation in heavy-duty equipment for construction machines.

Farm loaders

The iglidur plain bearings are used in farm loaders at various locations. Thanks to their specifications, you save costs and time right from the production stage.

Production machines

A manufacturer of production machines for brushes is an example of the application areas and properties of iglidur and drylin bearing products.

Crankbrothers pedals

Plastic plain bearings from igus® prove their mettle during the mountain bike ride through fields and meadows.

Harvester

Lubrication-free bearings from igus have been performing reliably for years in harvesters from AGCO Feucht GmbH

Applications with high temperatures


 

Macchina confezionatrice

In Variopac Pro, Krones utilizza rullini iglidur per garantire l'assenza di guasti nel funzionamento continuo dei nastri trasportatori.

Veneer assembling
machine

Pivot and rotate under pressure - High-performance polymers in wood working.

Applications with strict hygiene requirements


 

Plain bearings for microplate grippers

This simple and cost-effective handling unit for laboratories moves sample plates from A to B and consists only of a wire and an iglidur plain bearing.

Infusion pumps

Clean and maintenance-free plastic plain bearings ensure smooth movement in infusion pumps.

User report: Yogurt filling line

Due to special hygiene regulations, this bottling plant must operate free of lubricants. The solution: iglidur J plain bearings.

Applications with custom-made plain bearings


 

Trabant wheel suspension

This Trabant was retrofitted with maintenance-free iglidur plastic bearings for pivoting movements in the wheel suspension.

Longer service life for beverage filling plants

Since the clamping stars in this bottling plant were equipped with polymer bearings, the service life has almost doubled.

Applications in demanding weather conditions


 

iglidur in Tecno Sun PV system

Solar energy in continuous (dry-running) mode

Plain bearing for solar vapour system

iglidur plain bearings are used for the precision bearing.

Root ball transplanter

Root ball transplanters are indispensable tools for tree nurseries and for garden and landscaping businesses.

Plain bearings in boat cranes

In contrast to metal and bronze bearings, the igus® bearings do not corrode due to their high-performance polymer structure and are for this reason the ideal choice for underwater application.

In which industries are iglidur plain bearings used?

Industry overview Find all industries in which our plain bearings are used. We will show you typical application examples in addition to plain bearing products that are characteristic of the industry. 


I termini "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "energy chain", "energy chain systems", "e-loop", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" e "yes" sono marchi registrati di igus® GmbH legalmente protetti nella Repubblica Federale Tedesca e, ove applicabile, in alcuni paesi esteri. Si tratta di un elenco non esaustivo di marchi (ad es. in corso di registrazione o marchi registrati) di igus® GmbH o di società affiliate a igus® in Germania, nell´Unione Europea, negli Stati Uniti e/o in altri paesi o giurisdizioni.

igus® GmbH dichiara di non vendere prodotti delle aziende Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber e tutti gli altri produttori di sistemi di azionamento menzionati in questo sito web. I prodotti proposti da igus® sono quelli di igus® GmbH