Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.

CH(FR)

Agriculture 4.0 with igubal®

Targeted herbicide application with lubrication-free igubal® rod ends

Ecorobotix weed killer
EcoRobotix, a Swiss start-up, produces autonomously operating robots for ecological and economical weed control. The robot weighs around 130 kilograms, moves autonomously, and orients and positions itself with GPS and a camera.

An image-capture system detects whether there are weeds and, if so, where they are located. Once it has identified a weed, the robot uses two robotic arms to spray a micro-dose of herbicide onto the weeds with pinpoint accuracy. igubal® rod end bearings are used to give the two robot arms the desired mobility.

igubal® spherical bearings for maintenance-free use

Once they have been installed, the spherical bearings need no more attention – thanks to their lubrication-free properties, maintenance work is a thing of the past. They are also resistant to dust and dirt - entirely without a seal. Unlike lubricated metal bearings, they form no resin residue or paste-like mixtures that fix dirt to the bearing surface.
igubal® KARM rod end
The plain bearings in igubal® bearing elements can be used without any seals, even in extremely contaminated conditions, whether that contamination is fine dust or coarse dirt. Polymer spherical plain bearings are also up to 80 per cent lighter than metal bearings. In this case, twelve rod end bearings are installed per robot arm, or 24 rod end bearings for two arms. This greatly supports lightweight constructions, of course, not to mention reducing energy consumption.
 

Benefits

Lubrication-free

Lubrication-free

Corrosion-free

Corrosion-free

Reduced-cost

Cost-effective

Here you can find the products used

igubal® KARM rod end

KARM rod end

Standard rod end with male thread
  • Easy installation
  • Completely maintenance-free
  • Robust
To the shop
KDGM double joints

Double joints

Alternatively, we also offer you ready-made double joints:
  • Individual centre distance
  • Individual bearing point alignment
To the shop


Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH