Selezionare la località di consegna

La scelta della pagina del paese/regione può influire su diversi parametri, come prezzo, opzioni di spedizione e disponibilità del prodotto.
Il mio contatto
Seleziona luogo

Dopo aver selezionato il codice postale, vi assegneremo immediatamente il personale di riferimento per l'assistenza.

CH(IT)

Agriculture 4.0 with igubal®

Targeted herbicide application with lubrication-free igubal® rod ends

Ecorobotix weed killer
EcoRobotix, a Swiss start-up, produces autonomously operating robots for ecological and economical weed control. The robot weighs around 130 kilograms, moves autonomously, and orients and positions itself with GPS and a camera.

An image-capture system detects whether there are weeds and, if so, where they are located. Once it has identified a weed, the robot uses two robotic arms to spray a micro-dose of herbicide onto the weeds with pinpoint accuracy. igubal® rod end bearings are used to give the two robot arms the desired mobility.

igubal® spherical bearings for maintenance-free use

Once they have been installed, the spherical bearings need no more attention – thanks to their lubrication-free properties, maintenance work is a thing of the past. They are also resistant to dust and dirt - entirely without a seal. Unlike lubricated metal bearings, they form no resin residue or paste-like mixtures that fix dirt to the bearing surface.
igubal® KARM rod end
The plain bearings in igubal® bearing elements can be used without any seals, even in extremely contaminated conditions, whether that contamination is fine dust or coarse dirt. Polymer spherical plain bearings are also up to 80 per cent lighter than metal bearings. In this case, twelve rod end bearings are installed per robot arm, or 24 rod end bearings for two arms. This greatly supports lightweight constructions, of course, not to mention reducing energy consumption.
 

Benefits

Lubrication-free

Lubrication-free

Corrosion-free

Corrosion-free

Reduced-cost

Cost-effective

Here you can find the products used

igubal® KARM rod end

KARM rod end

Standard rod end with male thread
  • Easy installation
  • Completely maintenance-free
  • Robust
To the shop
KDGM double joints

Double joints

Alternatively, we also offer you ready-made double joints:
  • Individual centre distance
  • Individual bearing point alignment
To the shop


I termini "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "energy chain", "energy chain systems", "e-loop", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" e "yes" sono marchi registrati di igus® GmbH legalmente protetti nella Repubblica Federale Tedesca e, ove applicabile, in alcuni paesi esteri. Si tratta di un elenco non esaustivo di marchi (ad es. in corso di registrazione o marchi registrati) di igus® GmbH o di società affiliate a igus® in Germania, nell´Unione Europea, negli Stati Uniti e/o in altri paesi o giurisdizioni.

igus® GmbH dichiara di non vendere prodotti delle aziende Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber e tutti gli altri produttori di sistemi di azionamento menzionati in questo sito web. I prodotti proposti da igus® sono quelli di igus® GmbH