Selezionare la località di consegna

La scelta della pagina del paese/regione può influire su diversi parametri, come prezzo, opzioni di spedizione e disponibilità del prodotto.

Robot and motor control systems

The cost-effective and individually adaptable robot arms from igus® can be supplemented with different control concepts. A solution is available in the form of the industrial control system that is made by the company Commonplace Robotics GmbH and has been specially designed for robolink® D. It is supplied with an easy-to-use software. With the help of the software, the motion sequences of the robot are displayed and can be programmed and controlled in a manner that is easy to understand. The modular robolink® principle makes the robot arms usable with a self-programmed controller as well, thus offering maximum modularity. Due to the combination of robolink® gripper arm and control system, monotonous tasks, e.g. in quality assurance, assembly or commissioning, can be automated easily and the work sequences can also be coordinated effortlessly.
 

Numero di prodotti: 19

D1 assembly kit for 2-axis kinematics

Product information
  • Set of 2x igus® D1 dryve, proximity switches incl. bracket, connection cables with straight connector in 10m length
 
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen gateway) for connection to master control systems, e.g. Siemens or Beckhoff

    TEST BEFORE INVEST - Try out the motor control system with online simulation dryve D1 before you buy 
da 1’538.31 CHF/Pz.
2 articoli, di cui pronti per la spedizione:
2 entro 8-12 giorni lavorativi
Vai alla pagina del prodotto

igus Robot Control (iRC) software for gantries & delta robots

Product information
  • Diverse automation tasks with simple programming software
  • For gantries and delta robots
  • Easy software installation for Windows 10
  • Use with a PC or tablet
  • Seven digital inputs/outputs, CRI interface, ModbusTCP/IP for connection to master control systems, e.g. Siemens or Beckhoff
  • 10m cable length

You can find all relevant documents in the downloads below.

TEST BEFORE INVEST - Test the robot control system before you buy it with the igus® Robot Control software 
da 4’376.58 CHF/Pz.
2 articoli, di cui pronti per la spedizione:
2 entro 2-3 settimane
Vai alla pagina del prodotto

igus Robot Control Handheld

Product information
  • Handheld enables the robot to be commissioned and moved
  • Suitable for the igus Robot Control
  • Convenient operation for left and right-handers
  • User-friendly operation via touch display
da 1’685.48 CHF/Pz.
1 articoli, di cui pronti per la spedizione:
1 entro 48 ore
Vai alla pagina del prodotto

D1 assembly kit for 3-axis kinematics

Product information
  • Set of 3x igus® D1 dryve, proximity switches incl. bracket, connection cables with straight connector in 10m length
 
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen gateway) for connection to master control systems, e.g. Siemens or Beckhoff

    TEST BEFORE INVEST - Try out the motor control system with online simulation dryve D1 before you buy 
da 2’307.46 CHF/Pz.
2 articoli, di cui pronti per la spedizione:
1 entro 8-12 giorni lavorativi
Vai alla pagina del prodotto

The robot control system igus Robot Control for Scara and articulated arm robots

Product information
  • Diverse automation tasks with simple programming software
  • For SCARA robots and articulated arm robots
  • Easy software installation for Windows 10
  • Use with a PC or tablet
  • Seven digital inputs/outputs, CRI interface, ModbusTCP/IP for connection to master control systems, e.g. Siemens or Beckhof
  • 10m cable length

You can find all relevant documents in the downloads below.

TEST BEFORE INVEST - Test the robot control system before you buy it with the igus® Robot Control software 
da 4’376.58 CHF/Pz.
Vai alla pagina del prodotto

igus Robot Control I/O Modul

Product information
  • Extension to 7 additional digital inputs and outputs
  • Suitable for the igus Robot Control
  • Plug&Play solution
da 439.92 CHF/Pz.
1 articoli, di cui pronti per la spedizione:
1 entro 48 ore
Vai alla pagina del prodotto

igus Robot Control motor modul

Product information
  • Extension of a motor module
  • Suitable for the igus Robot Control
  • Control of additional axes possible
  • Plug & Play solution
da 648.37 CHF/Pz.
2 articoli, di cui pronti per la spedizione:
1 entro 48 ore
1 entro 2-3 settimane
Vai alla pagina del prodotto

D1 control system set for 3-axis kinematics

Product information 
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen gateway) for connection to master control systems, e.g. Siemens or Beckhoff

    TEST BEFORE INVEST - Try out the motor control system with online simulation dryve D1 before you buy 
da 1’589.09 CHF/Pz.
1 articoli, di cui pronti per la spedizione:
1 entro 3-4 giorni lavorativi
Vai alla pagina del prodotto

D1 control system set for 2-axis kinematics

Product information 
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen gateway) for connection to master control systems, e.g. Siemens or Beckhoff

    TEST BEFORE INVEST - Try out the motor control system with online simulation dryve D1 before you buy 
da 1’059.39 CHF/Pz.
1 articoli, di cui pronti per la spedizione:
1 entro 3-4 giorni lavorativi
Vai alla pagina del prodotto

drylin® D3 per motori a corrente continua

  • Automazione semplice direttamente utilizzando il sistema di controllo senza software e/o PC
  • Funzionamento con interruttore di finecorsa o tramite consumo energetico
  • Funzionamento sinistra/destra e controllo velocità direttamente sull'alloggiamento
  • Opzione per interruttori/joystick esterni
  • Diverse modalità di funzionamento, quali funzionamento a tocco e funzionamento inizio-fine (semi-automatico)
  • Diverse rampe di accelerazione regolabili
  • Alimentazione 24 V/2,5 A
     
    Tutti i documenti rilevanti per dryve D3 sono disponibili nei download.
da 179.78 CHF/Pz.
1 articoli, di cui pronti per la spedizione:
1 entro 48 ore
Vai alla pagina del prodotto

Controller kit D7 for 2-axis-kinematics

Product information
  • Without connection cables
  • Set consists of 2x drylin D7
 
  • Can control stepper motors with up to 2.7 A continuous current at supply voltage of up to 48 V
  • Ready to use immediately
  • Easy control
  • Exact positioning
da 189.76 CHF/Pz.
1 articoli, di cui pronti per la spedizione:
1 entro 3-4 giorni lavorativi
Vai alla pagina del prodotto
Novità

Controller kit D7 for 3-axis-kinematics

Product information
  • Without connection cables
  • Set consists of 3x drylin D7
 
  • Can control stepper motors with up to 2.7 A continuous current at supply voltage of up to 48 V
  • Ready to use immediately
  • Easy control
  • Exact positioning
da 284.65 CHF/Pz.
1 articoli, di cui pronti per la spedizione:
1 entro 48 ore
Vai alla pagina del prodotto

Controller kit D8 for 2-axis-kinematics

Product information
  • Without connection cables
  • Set consists of 2x drylin D8
 
  • Can control stepper motors with up to 4A continuous current at supply voltage of up to 48V
  • Ready to use immediately
  • Easy control
  • Exact positioning
da 232.81 CHF/Pz.
1 articoli, di cui pronti per la spedizione:
1 entro 3-4 giorni lavorativi
Vai alla pagina del prodotto

Controller kit D8 for 3-axis-kinematics

Product information
  • Without connection cables
  • Set consists of 3x drylin D8
 
  • Can control stepper motors with up to 4A continuous current at supply voltage of up to 48V
  • Ready to use immediately
  • Easy control
  • Exact positioning
da 349.22 CHF/Pz.
1 articoli, di cui pronti per la spedizione:
1 entro 3-4 giorni lavorativi
Vai alla pagina del prodotto

Controller kit D9 for 2-axis-kinematics

Product information
  • Without connection cables
  • Set consists of 2x drylin D9
 
  • Can control stepper motors with up to 7A continuous current at supply voltage of up to 48V
  • Ready to use immediately
  • Easy control
  • Exact positioning
da 255.18 CHF/Pz.
1 articoli, di cui pronti per la spedizione:
1 entro 3-4 giorni lavorativi
Vai alla pagina del prodotto

Consulenza

Sarò lieto di rispondere di persona a eventuali domande

Spedizione e consultazione

Personalmente:

Dal lunedì al giovedì, dalle 8:00 alle 17:00.
Venerdì dalle 8:00 alle 16:30

Online:

24h


I termini "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "energy chain", "energy chain systems", "e-loop", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" e "yes" sono marchi registrati di igus® SE & Co. KG legalmente protetti nella Repubblica Federale Tedesca e, ove applicabile, in alcuni paesi esteri. Si tratta di un elenco non esaustivo di marchi (ad es. in corso di registrazione o marchi registrati) di igus® SE & Co. KG o di società affiliate a igus® in Germania, nell´Unione Europea, negli Stati Uniti e/o in altri paesi o giurisdizioni.

igus® SE & Co. KG dichiara di non vendere prodotti delle aziende Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber e tutti gli altri produttori di sistemi di azionamento menzionati in questo sito web. I prodotti proposti da igus® sono quelli di igus® SE & Co. KG