Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
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
Solar protection for plain bearings: new igus material with enhanced UV resistance25.07.2018

New long-lasting high-performance plastic iglidur J UV for lubrication-free solar technology

Today, plain bearings are not only used as simple press-fit bearings but also increasingly in special forms, and in some instances such as in the solar industry, they are exposed to UV radiation for long periods of time. For such special applications, igus has the long-lasting high-performance plastic iglidur J in its product range. The advanced development of this product is iglidur J UV. The new material distinguishes itself with very good UV resistance and benefits from the low coefficients of friction and wear as well as the moisture resistance.

Solar systems as well as other outdoor applications have to function for years often under extreme environmental conditions. This calls for machine components that offer a long service life and prolonged holding times. Furthermore, plain bearings that fulfil their service, for example, in solar tower power plants, parabolic trough power plants or for the mounting of the rotary axis for the panel adjustments, should have the lowest possible costs. For such application scenarios, igus now has an optimised, advanced development of its wear-resistant and durable standard material iglidur J, which is the high-performance plastic iglidur J UV. The new UV-stabilised material is especially suitable for continuous direct sunlight. Like all igus plain bearings, the iglidur J UV plain bearings too, by virtue of their incorporated solid lubricants, are lubrication-free and thus maintenance-free as well as insensitive to dust and dirt. In addition, the long-term mechanical properties of iglidur J UV have been further enhanced. This provides the customer with the ideal material for extremely smooth-running, lubrication-free and long-lasting solar systems.

iglidur J UV defies sun, wind and rain
Due to its corrosion-free properties and good resistance to media, moisture and other environmental influences are no obstacle to the use of iglidur J UV. The tribological properties such as friction and wear of the UV material are comparable to those of the standard material iglidur J. Its low coefficients of friction in dry operation and the extremely low stick-slip tendency are very important for very low speeds, as are common in tracking systems in the solar industry. High speeds of over 1 metre per second are also possible. In both cases, the static friction is very low, whereby the stick-slip tendency is avoided. Initially, the material will be available with and without flange up to a shaft diameter of 20 millimetres. Bearings made of iglidur J UV are available upon request in all previous standard dimensions of iglidur J as well as in individually designed special geometries.


Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH