Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact presseVoulez-vous être ajouté à notre liste de distribution des médias ? |
Solar protection for plain bearings: new igus material with enhanced UV resistance08.11.2018
Solar systems as well as other outdoor applications have to function for years often under extreme environmental conditions. This calls for machine components that offer a long service life and prolonged holding times. Furthermore, plain bearings that fulfil their service, for example, in solar tower power plants, parabolic trough power plants or for the mounting of the rotary axis for the panel adjustments, should have the lowest possible costs. For such application scenarios, igus now has an optimised, advanced development of its wear-resistant and durable standard material iglidur J, which is the high-performance plastic iglidur J UV. The new UV-stabilised material is especially suitable for continuous direct sunlight. Like all igus plain bearings, the iglidur J UV plain bearings too, by virtue of their incorporated solid lubricants, are lubrication-free and thus maintenance-free as well as insensitive to dust and dirt. In addition, the long-term mechanical properties of iglidur J UV have been further enhanced. This provides the customer with the ideal material for extremely smooth-running, lubrication-free and long-lasting solar systems. |