Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
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
Chilling times for maintenance costs: ice-chain prevents standstill at low temperatures14.11.2018

Special design makes igus e-chain and chainflex cables the ideal solution for frost and snow

In order to prevent freezing of the energy supply, for example on inclined lifts, the motion plastics specialist igus has developed the new e-chain called "ice-chain". With injection-moulded raised contact points, the chance of freezing is significantly reduced along with the costs of downtime and maintenance.

Inclined lifts are used in a variety of places to carry people or goods. Regardless of whether it is for transporting people or goods, they always require long-lasting, trouble-free operation. A failure would usually cause high maintenance costs due to the height and poor access. These challenges are compounded when inclined lifts are used in adverse weather conditions, for example in passenger lifts in the mountains or in construction lifts outdoors. Operation can be continued only after a complicated defrosting. Concepts that prevent freezing, such as the innovative ice-chain from igus, are needed to guarantee safety and reliability under these extreme conditions.

New design prevents plant failure
There is a risk of freezing especially in systems with energy chains that are moved rarely or with a long-time interval in adverse weather conditions. The freezing-resistant ice-chain can be used for such applications. The technique implemented here is just as simple as it is effective: two raised domes per chain link are injection-moulded onto the crossbars of the e-chain along the outer radius of the chain. As a result, the contact surface area, and thus the risk of freezing, are significantly reduced. The e-chain is still safe in the guide, but it touches with only a tiny surface area and does not stick. The domes applied on the crossbars by injection moulding optimise the climate behaviour of the ice-chain without diminishing the traditionally high strength of the e-chains. The rectangular stop-dog system, which distributes the forces evenly, and the strong pin/bore connection in the side links guarantee high strength, offering large payloads or fill weights. Since the domes have only a height of 1.8 millimetres, the installation height is only slightly larger. The ice-chain can therefore be easily integrated even in confined installation spaces.

e-chains and chainflex cables withstand freezing temperatures
Like all e-chains for outdoor use, the ice-chain is made of weatherproof and media-resistant high-performance plastics. The material igumid G can be used in applications down to -40°C. Together with chainflex cables optimised for continuous dynamic use in energy chains, the ice-chain reliably moves applications even in snow and ice. With jacket materials made of PUR or TPE, chainflex cables provide trouble-free service even at temperatures well below freezing over a very long period of time. And if temperatures down to -35°C should actually occur, a chainflex CF29 series servo cable will still reliably supply any drive system. As part of the igus readychain concept, the ice-chain is also available as a complete system fully equipped with pre-harnessed cables that can be quickly installed and connected.


Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH