Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact presseVoulez-vous être ajouté à notre liste de distribution des médias ? |
Injection moulding with 3D printing: 55 lubrication-free igus materials for individual wear-resistant parts16.06.2019
55 iglidur high-performance polymers: if customers are looking for a wear-resistant plain bearing, they can choose from a large selection of igus materials. However, if wear-resistant parts are required - from gears up to special bushings - in any special shape, the user can either machine the component from a suitable iglidur bar stock or use igus' 3D printing for more complex geometries. For the individual component to be made from the ideal iglidur material for the respective application, igus offers the Print2Mould process. An injection moulding tool is printed for the special solution and is then used in the injection moulding machine. The main advantage: the user can freely use the iglidur material range with its 55 lubrication-free, high-performance polymers. These include, the FDA-compliant materials iglidur A350 and A181 for use in the food industry, iglidur L500 for the automotive sector, and iglidur X for high-temperature applications. igus has now integrated the Print2Mould process online 3D printing service. The production of special parts by this process is characterised above all as a time-saving solution for prototype development and for small batches. This gives the customer the opportunity to obtain identical components in batches at an early stage of development. |