Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
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
Whisper quiet, modular cleanroom solutions from igus for the smallest of installation spaces03.10.2019

The world's first e-skin soft and e-skin flat ensure particle-free cable routing in compact and flat installation spaces

For guiding cables securely and abrasion-free in cleanrooms, igus has e-skin in its product range. The energy chain for cleanroom applications has now been equipped with a softer material especially for compact installation spaces. The safe and particle-free guidance of cables can be undertaken at a low clearance height with the new e-skin soft. For very tight installation spaces, igus has also developed the e-skin flat. The new low-profile energy supply has a chamber design and is easy to fill and maintain. Both energy chains were convincing in the sound test with their very quiet operation.

In the production of microchips, OLEDs, LCDs, implants, and semiconductors or in the pharmaceutical industry, there are very high demands in a pure manufacturing environment. Because every type of contamination has a direct effect on the product and can lead to serious damage for the manufacturer. Therefore, the conditions on the used machine elements as well as on energy supply systems are particularly high. As a result, igus presented the easily openable e-skin, an enclosed corrugated tube, four years ago. It has the seal of approval Fraunhofer Tested Device of the ISO class 1 and in 2018 received the 2nd prize of the Fraunhofer clean technology award "Clean! 2018". The reasons for this approval were: the e-skin is made of tribologically optimised, abrasion-resistant plastic, has a modular structure, and can be filled quickly. To make the e-skin suitable for use in compact rooms, it has now been fitted with a new soft material. The new e-skin soft can also be used in small installation spaces on short unsupported lengths. For very flat installation spaces, igus offers a new solution with a chamber design: the e-skin flat. Both energy chains were convincing in the noise test in the movement. The e-skin soft had a value of 32.4 dBA and the e-skin flat, 29 dBA. This means that the new energy supply systems for cleanrooms are significantly quieter than alternative solutions on the market.

e-skin soft: modular and fast to fill
The new e-skin soft is based entirely on the modular principle of the proven e-skin. The separable upper and lower shells of the energy chain can be easily put together by a "zipper" to a fully enclosed tube, which is highly dustproof and water-resistant. This guarantees both cleanroom compatibility, quick filling and maintenance of the cables.

Safe energy supply for flat installation spaces in cleanrooms
igus has now developed the e-skin flat especially for very tight installation spaces, for example in semiconductor manufacturing. The new energy supply consists of a profile with three cable chambers, which are extruded from high-performance plastics. Therefore, it is very flat and allows a very small bend radius and a low clearance height. The profiles can be connected to wider systems. In contrast to alternative solutions, the cables in the e-skin flat are not shrink-wrapped but are inserted into the chambers. In the event of a need for maintenance, the cables can simply be pulled in without having to install a new energy supply system. The user reduces the costs and improves his technology. In a second expansion stage, the individual chambers are openable from the outside thanks to a zipper system, so that maintenance can be speeded up further. Another advantage: with the new energy supply systems, e-skin flat and e-skin soft, igus offers two cost-effective solutions available directly from stock.

Immediate ready-to-connect system with guaranteed service life
Upon request, the customer can receive the new energy chains for the cleanroom immediately as a ready-to-connect complete system with chainflex cables. The user has the option to use more than 918 highly flexible cables with IPA class 1, which are specifically developed for use in the energy chain. All cables were tested under real conditions in the company's own 3,800 square metre laboratory. This makes igus the only provider in the world to offer a 36-month guarantee on its range of cables.


Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH