Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
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
Printed, machined and now also injection moulded: wear-resistant polymer gears from igus03.06.2021

igus offers the cost-effective production of lubrication-free gears with in-house injection moulding

Gears made of polymer ensure power transmission in countless applications - whether in fully automatic coffee machines or in actuators. Specifically for the production of wear-resistant and durable gears in high volumes, igus now offers production with injection moulding in addition to mechanical processing from bar stock and additive manufacturing. The user has the possibility to use the large variety of lubrication-free iglidur materials from igus.

Polymer gears are becoming more and more popular because, compared to steel gears, they do not require even a drop of lubricating oil and are therefore maintenance-free. At the same time, polymer ensures quiet operation and considerable weight savings. Highly wear-resistant gears made from 3D printing as well as mechanically machined gears made from iglidur bar stock have been offered by igus for several years. For the economical production of high volumes, the motion plastics specialist has now expanded its range to include injection-moulded gears. "By using injection moulding, the user now has the option of obtaining his gear series from our wide-ranging material variety", explains Steffen Schack, Head of the new iglidur Gear Business Unit at igus GmbH. "Straight from stock, we currently offer injection-moulded gears made of the materials xirodur B180 and iglidur F, each in three hub designs." xirodur B180 is a wear-resistant endurance runner and dampens vibrations. iglidur F also has a long service life and is suitable for applications with high temperatures. In addition, the black polymer is electrically conductive.

Gears made of iglidur high-performance polymers last 4 times longer
The igus gears developed so far from the iglidur high-performance polymers are impressive with a significantly longer service life than gears made from standard plastics. In the in-house 3,800 square metre igus laboratory, the motion plastics specialist subjects its injection moulded, printed and machined gears made of igus materials to rigorous testing. The test showed that injection-moulded gears made of the material xirodur B180, have a four times longer service life than gears made of POM. Depending on the configuration and application scenario, igus offers manufacturing in three different processes: for fast delivery of wear-resistant customised components within a few days, 3D printed gears made from the laser sintering material iglidur I3 are the medium of choice. Mechanical machining from iglidur bar stock, for example, is suitable for producing gears in large volumes. Injection moulding, on the other hand, offers the greatest iglidur material variety and above all a cost-effective batch production of special dimensions.

More information about the iglidur gears can be found at:
https://www.igus.in/info/gears


Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH