Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
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
magsnap – magnetic adapter keeps e-chains on track06.10.2014

Quick easy retroft for e-chain crossbars

Many of the innovative products from igus are driven by collaborations with customers for specific projects. The new “magsnap” magnetic adapter for e-chains is an example of exactly that. The small magnetic adapters, can easily be clipped on the crossbars of energy chains allowing new possibilities for hanging or circular applications.

The new "magsnap" was developed by igus to hold the energy chain run onto a metal surface which prevents the chain from swinging back and forth. This eliminates the need for installing a complete guide trough thereby saving cost, assembly time and weight. "The magsnap can be retrofitted quickly and easily even to existing systems. explains Christian Barthen, Global Product Manager for e-chains at the igus GmbH. "Two small magnetic adapters are simply clipped on to every fifth crossbar of an e-chain." If required, depending on the fill weight of the chain, even more crossbars can be equipped with the clips.

Quiet operation in the most varied applications
Possible applications include, material handling, crane applications with hanging energy chains or even fully automatic parking garages. In order to prevent unwanted noise, dampening elements are attached to each magsnap clip, so that the noise due to the attractive force of the magnet is reduced. The magsnap is also suitable for applications with rotary motions, where the chain moves within an enclosure (RBR – Reverse Bend Radius applications). Here the magnetic clips ensure that the chain is held onto the enclosure on the outer radius, allowing a simpler guiding structure.


Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH