Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.

CH(FR)

Safe guidance of hydraulic cables in construction and agricultural machinery

On telescopic loaders and pile drivers, energy chains provide reliable cable guidance.

In these agricultural vehicles, the various hydraulic cables are severely stressed by harsh environmental conditions. Energy chains that guarantee the guidance and protection of the cables despite strong vibrations and in wind and weather and have a long service life are therefore  used. 

Profile

  • What was needed: energy chains of the systems E2/000 and E4.1
  • Requirements: use under rough conditions in wind and weather and with strong vibrations. The guides must be very tough and low-maintenance.
  • Industry: agriculture, agricultural machinery
  • Success for the customer: the energy chains protect the hydraulic cables used in agricultural machinery. This reduces the necessary replacement of the cables, which has significantly reduced both the reliability of the machine and the costs of ongoing operation.
Agricultural machinery

Problem

In these agricultural and construction machines from various manufacturers, the energy supply systems must always function perfectly under particularly harsh operating conditions. They must also be very tough and low-maintenance and guide all hydraulic cables reliably and safely.
Specifically, this selection of vehicles includes a telescopic loader and a pile driver.
The telescopic loader offers the user the advantage of being able to bridge several metres of distance thanks to the telescopically extendable excavator arm. So even more elevated places can be easily reached. The energy supply system must always ensure the safe guidance of the hydraulic cables - regardless of whether the arm is extended or retracted.
With the pile driver, too, the cables are stressed by the extendable pile driver and must be guided compactly and safely. Here, a very tough and durable system was required, especially due to the high vibration forces of the pile driver and high levels of vibration.

Solution

The solution was found in the installation of the polymer energy chains of the E4.1 and E2/000 systems. They are particularly suitable for the applications at hand, as they not only fulfil the requirements for robustness, freedom from maintenance and durability. Furthermore, they are weatherproof and designed for permanent outdoor use. In both cases, but especially within the pile driver, the system scores points because it always enables safe cable guidance even with constant and strong vibrations and movements. It protects the many hydraulic cables that are used in agricultural machinery. This reduces the number of cable replacements, which increases the reliability of the machine and significantly reduces the cost of ongoing operation.

More on applied products here

More applications from different sectors

To vector award



Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH