Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.

CH(FR)

Energy chain for flexible palletizing robot

The motion sequences of the palletizing robot are complex,

Up to 17 different formats are processed with the Skinetta packaging system – and at high speed. Generic drugs in this case, filled in glass bottles of 2 to 100 ml. Up to 350 glass bottles of 2 to 100 ml can be packed in cartons per minute.

Multidimensional guidance

Several minitoring stations are integrated in the production line, partially with camera systems. In case of irregularities the robot places the carton on one of the extraction points, which increases yet again the movements and operating ranges.The design engineers decided on the triflex® R energy supply system, in which the vacuum cables for the gripper are also integrated besides the energy and control cables. For the precise guidance of the chain, the igus® accessories kit was also used.

No loop formations To optimize the motion sequences of the chain a 90° angle tube is mounted on the fastening points of the robot. A spring element is mounted on the required position on this tube. The required pullback movements are initiated over a cord connection between the spring module extension and the triflex® R. The movement of the chain in the pullback action of the robotic arm can be multiaxially guided over the position of the fastening tube. Thus the loop formations at the robot's wrist or friction against the robotic arm are avoided.
triflex® R on robots triflex® R supplies energy and data to the robotic gripper.
The "extension" of the Flex-Bar system provides controlled pullback movements.

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH