Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
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
New generation of micro-chains03.06.2013

Micro cable carriers are sturdier, quieter and more versatile

igus® has given its micro cable carriers a facelift. Neat design features, such as a new double-stop dog system, make the latest E2 Micro chain even sturdier and quieter than its predecessors.

The E2 Micro range is made up of small one or two-part cable carriers, designed especially for restricted spaces. They are lightweight, which makes them extremely suitable for highly dynamic applications, such as on automatic doors, handling equipment or pick-and-place robots.

With the launch of Series E2-10 and E2-15, tribopolymer specialist igus has unveiled the next generation of micro chains. The new cable carriers are much sturdier than their predecessors, which is in part due to their innovative design. For example, a double-stop dog system enables the E2-15 to withstand loads of up to 100 percent more than any of the other chains in the range. A self-supporting travel of up to 25 percent more, or four feet, is also now possible in even the most restricted of spaces. The modular cable carriers boast a smooth, cable-friendly interior and a built-in damper, which helps to curb noise and guarantees a smooth operation.

E2 Micro cable carriers can be mounted to a machine in any direction. This allows the unobtrusive cable carrier to be used in horizontal, vertical, circular or even side-mounted applications.

The cable carrier is also quick and easy to assemble. Not only that, but igus has designed a plastic tool to shorten assembly times even further. The tool enables a length of cable carrier to be opened or closed in one shot.

The new micro chains differ from their one-piece predecessors in other ways, too. Available in three different designs, they can be delivered completely enclosed or open on either the inner or outer radius.


Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH