Selezionare la località di consegna

La scelta della pagina del paese/regione può influire su diversi parametri, come prezzo, opzioni di spedizione e disponibilità del prodotto.

Hunting

A cleaning rod with rotatable handle to clean weapons: It needs to be supported smoothly so that the brushes can follow the twist of the turns and fields in the barrel. Two collar bushings made of the material iglidur® M250 are used to support the rod axially and radially in the grip. The protection of the sensitive muzzle can be ensured by suitable collar bushings. Conventionally used ball bearings are expensive and require precise bearing seats. They need to absorb forces in radial and axial directions, they are sensitive to shock, and are not resistant against cleaning agents. The bushes form igus® have several pluses: They are resistant against chemicals and pollution and have an almost unlimited lifetime. The requirements for the bearing sets are minor, they balance tolerances, and they are cheaper than rolling bearings. They absorb impacts and do not create noise during operation. The cleaning rod rotates very evenly. An excellent surface feel and visual appearance can be achieved by the free selection of the grip material (aluminium, stainless steel).
A cleaning rod with rotatable handle

BORE AND MORE, Claus Florschütz, Bayreuth, Germany

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition



I termini "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "energy chain", "energy chain systems", "e-loop", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" e "yes" sono marchi registrati di igus® SE & Co. KG legalmente protetti nella Repubblica Federale Tedesca e, ove applicabile, in alcuni paesi esteri. Si tratta di un elenco non esaustivo di marchi (ad es. in corso di registrazione o marchi registrati) di igus® SE & Co. KG o di società affiliate a igus® in Germania, nell´Unione Europea, negli Stati Uniti e/o in altri paesi o giurisdizioni.

igus® SE & Co. KG dichiara di non vendere prodotti delle aziende Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber e tutti gli altri produttori di sistemi di azionamento menzionati in questo sito web. I prodotti proposti da igus® sono quelli di igus® SE & Co. KG